A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
Steel Curved Jaw Coupling Hubs, CJ Series - Imperial
Steel Curved Jaw Coupling Hubs, CJ Series - Imperial - Type B Hubs
Unit of Measure
1 

Part Number

Description 

Coupling Size

Hub Style

Outside Diameter

Overall Coupling Length

Spline Size 

CAD

68514476266 N/A CJ38/45B-HUB-PM-14T-12/24DP-LLOC N/A 38/45 N/A B N/A 3.150 in N/A 4.490 in114.05 mm 14T Spline 12/24 DP N/A
68514476505 N/A CJ42/55B-HUB-PM-13T-8/16DP-LLOC N/A 42/55 N/A B N/A 3.74 in N/A 4.960 in125.98 mm 13T Spline 8/16DP N/A
Unit of Measure
1