A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
Cast Iron Curved Jaw Couplings, CJ Series - Metric
Cast Iron Curved Jaw Couplings, CJ Series - Metric, 2B Hubs
Unit of Measure
1 

Part Number

Item Name

Description 

Bore Size 

Hub Style

Coupling Size

Outside Diameter

Overall Coupling Length

CAD

68514476594 N/A Curved Jaw Coupling Hub w/ Keyway N/A CJ110/125B-HUB-NI-65MMF7-18X4.4MMKW N/A 65.00 mm N/A B N/A 110 N/A 10.040 in255.02 mm N/A 11.610 in294.89 mm N/A
68514472347 N/A Curved Jaw Coupling Hub w/ Rough Stock Bore N/A CJ110/125B-HUB-NI-RSB N/A N/A B N/A 110 N/A 10.040 in255.02 mm N/A 11.610 in294.89 mm N/A
Unit of Measure
1