A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
Steel Curved Jaw Coupling Hubs, CJ Series - Imperial
Unit of Measure
1 2 

Part Number

Description 

Bore Size 

Hub Style

Coupling Size

Keyway Size 

Outside Diameter

Overall Coupling Length

CAD

68514476357 N/A CJ19A-HUB-PM-1/2-1/8X1/16KW N/A 3/4 in N/A A N/A 19 N/A 1/8 x 1/16 in N/A 1.57 in39.88 mm N/A 2.6 in66.04 mm N/A
68514476359 N/A CJ19A-HUB-PM-5/8-3/16X3/32KW N/A 5/8 in N/A A N/A 19 N/A 3/16 x 3/32 in N/A 1.57 in39.88 mm N/A 2.6 in66.04 mm N/A
68514476355 N/A CJ19A-HUB-PM-7/16-3/32X3/64KW N/A 7/16 in N/A A N/A 19 N/A 3/32 x 3/64 in N/A 1.57 in39.88 mm N/A 2.6 in66.04 mm N/A
68514461999 N/A CJ19/24B-HUB-PM-3/4-3/16X3/32KW N/A 7/16 in N/A B N/A 19 N/A 3/16 x 3/32 in N/A 1.57 in39.88 mm N/A 2.6 in66.04 mm N/A
68514476362 N/A CJ24A-HUB-PM-1/2-1/8X1/16KW N/A 1/2 in N/A A N/A 24 N/A 1/8 x 1/16 in N/A 2.200 in55.88 mm N/A 3.070 in77.98 mm N/A
68514476365 N/A CJ24A-HUB-PM-3/4-3/16X3/32KW N/A 3/4 in N/A A N/A 24 N/A 3/16 x 3/32 in N/A 2.200 in55.88 mm N/A 3.070 in77.98 mm N/A
68514476364 N/A CJ24A-HUB-PM-5/8-3/16X3/32KW N/A 5/8 in N/A A N/A 24 N/A 3/16 x 3/32 in N/A 2.200 in55.88 mm N/A 3.070 in77.98 mm N/A
68514476369 N/A CJ24A-HUB-PM-7/16-3/32X3/64KW N/A 7/16 in N/A A N/A 24 N/A 3/32 x 3/64 in N/A 2.200 in55.88 mm N/A 3.070 in77.98 mm N/A
68514462009 N/A CJ24/32B-HUB-PM-1"-1/4X1/8KW N/A 1 in N/A B N/A 24 N/A 1/4 x 1/8 in N/A 2.200 in55.88 mm N/A 3.070 in77.98 mm N/A
68514462011 N/A CJ24/32B-HUB-PM-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A B N/A 24 N/A 1/4 x 1/8 in N/A 2.200 in55.88 mm N/A 3.070 in77.98 mm N/A
68514462010 N/A CJ24/32B-HUB-PM-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A B N/A 24 N/A 1/4 x 1/8 in N/A 2.200 in55.88 mm N/A 3.070 in77.98 mm N/A
68514462014 N/A CJ28A-HUB-PM-3/4-3/16X3/32KW N/A 3/4 in N/A A N/A 28 N/A 3/16 x 3/32 in N/A 2.560 in65.02 mm N/A 3.540 in89.92 mm N/A
68514462013 N/A CJ28A-HUB-PM-5/8-3/16X3/32KW N/A 5/8 in N/A A N/A 28 N/A 3/16 x 3/32 in N/A 2.560 in65.02 mm N/A 3.540 in89.92 mm N/A
68514462015 N/A CJ28A-HUB-PM-7/8-3/16X3/32KW N/A 7/8 in N/A A N/A 28 N/A 3/16 x 3/32 in N/A 2.560 in65.02 mm N/A 3.540 in89.92 mm N/A
68514462016 N/A CJ28/38B-HUB-PM-1"-1/4X1/8KW N/A 1 in N/A B N/A 28 N/A 1/4 x 1/8 in N/A 2.560 in65.02 mm N/A 3.540 in89.92 mm N/A
68514476178 N/A CJ28/38B-HUB-PM-1.379-5/16X5/32KW N/A 1 3/8 in N/A B N/A 28 N/A 5/16 x 5/32 in N/A 2.560 in65.02 mm N/A 3.540 in89.92 mm N/A
68514466873 N/A CJ28/38B-HUB-PM-1-1/2-3/8X3/16KW N/A 1 1/2 in N/A B N/A 28 N/A 3/8 x 3/16 in N/A 2.560 in65.02 mm N/A 3.540 in89.92 mm N/A
68514462018 N/A CJ28/38B-HUB-PM-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A B N/A 28 N/A 1/4 x 1/8 in N/A 2.560 in65.02 mm N/A 3.540 in89.92 mm N/A
68514462017 N/A CJ28/38B-HUB-PM-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A B N/A 28 N/A 1/4 x 1/8 in N/A 2.560 in65.02 mm N/A 3.540 in89.92 mm N/A
68514462019 N/A CJ28/38B-HUB-PM-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A B N/A 28 N/A 5/16 x 5/32 in N/A 2.560 in65.02 mm N/A 3.540 in89.92 mm N/A
68514462024 N/A CJ38A-HUB-PM-1"-1/4X1/8KW N/A 1 in N/A A N/A 38 N/A 1/4 x 1/8 in N/A 3.150 in80.00 mm N/A 4.490 in114.05 mm N/A
68514462026 N/A CJ38A-HUB-PM-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A A N/A 38 N/A 1/4 x 1/8 in N/A 3.150 in80.00 mm N/A 4.490 in114.05 mm N/A
68514462025 N/A CJ38A-HUB-PM-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A A N/A 38 N/A 1/4 x 1/8 in N/A 3.150 in80.00 mm N/A 4.490 in114.05 mm N/A
68514462027 N/A CJ38A-HUB-PM-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A A N/A 38 N/A 5/16 x 5/32 in N/A 3.150 in80.00 mm N/A 4.490 in114.05 mm N/A
68514462022 N/A CJ38A-HUB-PM-3/4-3/16X3/32KW N/A 3/4 in N/A A N/A 38 N/A 3/16 x 3/32 in N/A 3.150 in80.00 mm N/A 4.490 in114.05 mm N/A
Unit of Measure
1 2