Series |
d - Cone Bore |
B - Double Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| HH234049D | N/A HH234000 | N/A 6 in152.400 mm | N/A 6.7500 in171.450 mm | N/A 259000 lbf1150000 N | N/A 354000 lbf1580000 N |
N/A
|
| HH249949D | N/A HH249900 | N/A 9.7500 in247.650 mm | N/A 8.6250 in219.075 mm | N/A 442000 lbf1960000 N | N/A 846000 lbf3770000 N |
N/A
|
| HH255149D | N/A HH255100 | N/A 11 in279.4 mm | N/A 9.6250 in244.475 mm | N/A 588000 lbf2620000 N | N/A 1080000 lbf4820000 N |
N/A
|
| HH258249D | N/A HH258200 | N/A 11.9375 in303.213 mm | N/A 10.3750 in263.525 mm | N/A 645000 lbf2870000 N | N/A 1270000 lbf5650000 N |
N/A
|
| HM237542D | N/A HM237500 | N/A 6.8750 in174.625 mm | N/A 4.8750 in123.825 mm | N/A 185000 lbf824000 N | N/A 278000 lbf1240000 N |
N/A
|
| HM237546D | N/A HM237500 | N/A 7 in177.800 mm | N/A 4.8750 in123.825 mm | N/A 185000 lbf824000 N | N/A 278000 lbf1240000 N |
N/A
|
| HM237546DD | N/A HM237500 | N/A 7 in177.800 mm | N/A 6.2500 in158.750 mm | N/A 185000 lbf824000 N | N/A 278000 lbf1240000 N |
N/A
|
| HM252340D | N/A HM252300 | N/A 9.8750 in250.825 mm | N/A 5.5000 in139.700 mm | N/A 337000 lbf1500000 N | N/A 455000 lbf2020000 N |
N/A
|
| HM252340DW | N/A HM252300 | N/A 9.8750 in250.825 mm | N/A 5.5000 in139.700 mm | N/A 337000 lbf1500000 N | N/A 455000 lbf2020000 N |
N/A
|
| HM252343D | N/A HM252300 | N/A 10 in254 mm | N/A 5.5000 in139.700 mm | N/A 337000 lbf1500000 N | N/A 455000 lbf2020000 N |
N/A
|
| HM252347D | N/A HM252300 | N/A 10.2500 in260.350 mm | N/A 5.5000 in139.700 mm | N/A 337000 lbf1500000 N | N/A 455000 lbf2020000 N |
N/A
|
| HM252348D | N/A HM252300 | N/A 10.2500 in260.350 mm | N/A 6.0000 in152.400 mm | N/A 337000 lbf1500000 N | N/A 455000 lbf2020000 N |
N/A
|
| HM252348DW | N/A HM252300 | N/A 10.2500 in260.350 mm | N/A 6.0000 in152.400 mm | N/A 337000 lbf1500000 N | N/A 455000 lbf2020000 N |
N/A
|
| HM252349D | N/A HM252300 | N/A 10.2500 in260.350 mm | N/A 6.0000 in152.400 mm | N/A 348000 lbf1550000 N | N/A 475000 lbf2110000 N |
N/A
|
| HM256847DWH | N/A HM256800 | N/A 11.3750 in288.925 mm | N/A 5.9375 in150.813 mm | N/A 321000 lbf1430000 N | N/A 587000 lbf2610000 N |
N/A
|
| HM256848DWH | N/A HM256800 | N/A 11.7500 in298.450 mm | N/A 5.9375 in150.813 mm | N/A 321000 lbf1430000 N | N/A 587000 lbf2610000 N |
N/A
|
| HM256849D | N/A HM256800 | N/A 11.8125 in300.038 mm | N/A 5.9375 in150.813 mm | N/A 292000 lbf1300000 N | N/A 622000 lbf2770000 N |
N/A
|
| HM256849DA | N/A HM256800 | N/A 11.8125 in300.038 mm | N/A 5.9375 in150.813 mm | N/A 292000 lbf1300000 N | N/A 622000 lbf2770000 N |
N/A
|
| HM256849DW | N/A HM256800 | N/A 11.8125 in300.038 mm | N/A 5.9375 in150.813 mm | N/A 292000 lbf1300000 N | N/A 622000 lbf2770000 N |
N/A
|
| HM259047DW | N/A HM259000 | N/A 12.5000 in317.500 mm | N/A 6.2500 in158.750 mm | N/A 347000 lbf1540000 N | N/A 628000 lbf2790000 N |
N/A
|
| HM259049D | N/A HM259000 | N/A 12.5000 in317.500 mm | N/A 6.2500 in158.750 mm | N/A 377000 lbf1680000 N | N/A 706000 lbf3140000 N |
N/A
|
| HM259049DH | N/A HM259000 | N/A 12.5000 in317.500 mm | N/A 6.2500 in158.750 mm | N/A 377000 lbf1680000 N | N/A 706000 lbf3140000 N |
N/A
|
| HM259049DV | N/A HM259000 | N/A 12.5000 in317.500 mm | N/A 6.2500 in158.750 mm | N/A 377000 lbf1680000 N | N/A 706000 lbf3140000 N |
N/A
|
| HM259049DW | N/A HM259000 | N/A 12.5000 in317.500 mm | N/A 6.2500 in158.750 mm | N/A 377000 lbf1680000 N | N/A 706000 lbf3140000 N |
N/A
|
| HM261049DW | N/A HM261000 | N/A 13.1250 in333.375 mm | N/A 6.5625 in166.688 mm | N/A 360000 lbf1600000 N | N/A 777000 lbf3460000 N |
N/A
|