Series |
D - Cup Outer Diameter |
C - Double Cup Width |
CAD |
|---|---|---|---|---|
| 67721D | N/A 67700 | N/A 9 3/4 in247.650 mm | N/A 3.4375 in87.313 mm |
N/A
|
| 67721XD | N/A 67700 | N/A 9 3/4 in247.650 mm | N/A 3.4375 in87.313 mm |
N/A
|
| 67820CD | N/A 67800 | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm |
N/A
|
| 67920CD | N/A 67900 | N/A 11.1250 in282.575 mm | N/A 3.25 in82.55 mm |
N/A
|
| 67921D | N/A 67900 | N/A 11.1250 in282.575 mm | N/A 3.5 in88.9 mm |
N/A
|
| 67921DV | N/A 67900 | N/A 11.1250 in282.575 mm | N/A 3.5 in88.9 mm |
N/A
|
| 700168D | N/A 700000 | N/A 16.7500 in425.450 mm | N/A 6.2500 in158.750 mm |
N/A
|
| 700168DC | N/A 700000 | N/A 16.7500 in425.450 mm | N/A 6.2500 in158.750 mm |
N/A
|
| 700177DS | N/A 700000 | N/A 17.7500 in450.850 mm | N/A 6.2500 in158.750 mm |
N/A
|
| 71751D | N/A 71000 | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm |
N/A
|
| 71751DC | N/A 71000 | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm |
N/A
|
| 722186CD | N/A 722000 | N/A 18.5000 in469.900 mm | N/A 5.875 in149.225 mm |
N/A
|
| 724196CD | N/A 724000 | N/A 19.5000 in495.300 mm | N/A 5.75 in146.05 mm |
N/A
|
| 72488D | N/A 72000 | N/A 4-7/8 in123.825 mm | N/A 2.1875 in55.563 mm |
N/A
|
| 72500D | N/A 72000C | N/A 5 in127 mm | N/A 2.2450 in57.023 mm |
N/A
|
| 736239D | N/A 736000 | N/A 23.9970 in609.524 mm | N/A 5.25 in133.35 mm |
N/A
|
| 736239DC | N/A 736000 | N/A 23.9970 in609.524 mm | N/A 5.25 in133.35 mm |
N/A
|
| 737261CD | N/A 737000 | N/A 26.0 in660.400 mm | N/A 5.4375 in138.113 mm |
N/A
|
| 737261D | N/A 737000 | N/A 26.0 in660.400 mm | N/A 5.4375 in138.113 mm |
N/A
|
| 737261DC | N/A 737000 | N/A 26.0 in660.400 mm | N/A 5.4375 in138.113 mm |
N/A
|
| 73876CD | N/A 73000 | N/A 8-3/4 in222.250 mm | N/A 2.125 in53.975 mm |
N/A
|
| 742D | N/A 745 | N/A 6-1/8 in155.575 mm | N/A 3.375 in85.725 mm |
N/A
|
| 742DC | N/A 745 | N/A 6-1/8 in155.575 mm | N/A 3.375 in85.725 mm |
N/A
|
| 743321CD | N/A 743000 | N/A 32.0000 in812.800 mm | N/A 5.75 in146.05 mm |
N/A
|
| 74849XD | N/A 74000 | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm |
N/A
|