Series |
D - Cup Outer Diameter |
C - Double Cup Width |
CAD |
|---|---|---|---|---|
| 74851CD | N/A 74000 | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm |
N/A
|
| 74851XD | N/A 74000 | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm |
N/A
|
| 749335CD | N/A 749000 | N/A 33.6584 in854.923 mm | N/A 5.3504 in135.9 mm |
N/A
|
| 751204D | N/A 750000 | N/A 12 in304.8 mm | N/A 3.8438 in97.633 mm |
N/A
|
| 751204DC | N/A 750000 | N/A 12 in304.8 mm | N/A 3.8438 in97.633 mm |
N/A
|
| 752381CD | N/A 752000 | N/A 38.0000 in965.200 mm | N/A 5.25 in133.35 mm |
N/A
|
| 752381D | N/A 752000 | N/A 38.0000 in965.200 mm | N/A 5.25 in133.35 mm |
N/A
|
| 752381DC | N/A 752000 | N/A 38.0000 in965.200 mm | N/A 5.25 in133.35 mm |
N/A
|
| 752D | N/A 755 | N/A 6-3/8 in161.925 mm | N/A 3.375 in85.725 mm |
N/A
|
| 752DC | N/A 755 | N/A 6-3/8 in161.925 mm | N/A 3.375 in85.725 mm |
N/A
|
| 755358XD | N/A 755000 | N/A 36.0199 in914.905 mm | N/A 5.5080 in139.903 mm |
N/A
|
| 755361CD | N/A 755000 | N/A 36.0000 in914.400 mm | N/A 5.5000 in139.700 mm |
N/A
|
| 755365CD | N/A 755000 | N/A 38.5000 in977.9 mm | N/A 5.5000 in139.700 mm |
N/A
|
| 755367CD | N/A 755000 | N/A 39.5000 in1003.300 mm | N/A 5.5000 in139.700 mm |
N/A
|
| 762401D | N/A 762000 | N/A 40.0000 in1016 mm | N/A 5.75 in146.05 mm |
N/A
|
| 762401DC | N/A 762000 | N/A 40.0000 in1016 mm | N/A 5.75 in146.05 mm |
N/A
|
| 762420XD | N/A 762000 | N/A 42.0000 in1066.800 mm | N/A 5.75 in146.05 mm |
N/A
|
| 763410D | N/A 763000 | N/A 41.0000 in1041.400 mm | N/A 4.8750 in123.825 mm |
N/A
|
| 763410DC | N/A 763000 | N/A 41.0000 in1041.400 mm | N/A 4.8750 in123.825 mm |
N/A
|
| 773D | N/A 775 | N/A 7.0866 in180 mm | N/A 3.375 in85.725 mm |
N/A
|
| 773DC | N/A 775 | N/A 7.0866 in180 mm | N/A 3.375 in85.725 mm |
N/A
|
| 774CD | N/A 775 | N/A 7-1/8 in180.975 mm | N/A 3.375 in85.725 mm |
N/A
|
| 774D | N/A 775 | N/A 7-1/8 in180.975 mm | N/A 3.375 in85.725 mm |
N/A
|
| 774DC | N/A 775 | N/A 7-1/8 in180.975 mm | N/A 3.375 in85.725 mm |
N/A
|
| 781376D | N/A 780000 | N/A 13.75 in349.250 mm | N/A 3.875 in98.425 mm |
N/A
|