Timken_TRB_DBLCUP
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

L305610D N/A L305600 N/A 3.1875 in80.963 mm N/A 1.375 in34.925 mm N/A
L305613DE N/A L305600 N/A 3.2810 in83.337 mm N/A 1.875 in47.625 mm N/A
L319210D N/A L319200 N/A 5.1250 in130.175 mm N/A 1.5625 in39.688 mm N/A
L327210D N/A L327200 N/A 6.9688 in177.008 mm N/A 1.875 in47.625 mm N/A
L327210DC N/A L327200 N/A 6.9688 in177.008 mm N/A 1.875 in47.625 mm N/A
L357010CD N/A L357000 N/A 15.5 in393.7 mm N/A 3.25 in82.55 mm N/A
L432310DXX N/A L432300 N/A 8.0938 in205.583 mm N/A 1.7626 in44.770 mm N/A
L433710D N/A L433700 N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A
L476510CD N/A L476500 N/A 27.2500 in692.150 mm N/A 5.375 in136.525 mm N/A
L507914D N/A L507900 N/A 3.6250 in92.075 mm N/A 1.3437 in34.13 mm N/A
L507914DC N/A L507900 N/A 3.6250 in92.075 mm N/A 1.3437 in34.13 mm N/A
L521910D N/A L521900 N/A 5.7500 in146.050 mm N/A 1.5625 in39.688 mm N/A
L521910DC N/A L521900 N/A 5.7500 in146.050 mm N/A 1.5625 in39.688 mm N/A
L521910DE N/A L521900 N/A 5.7500 in146.050 mm N/A 2.125 in53.975 mm N/A
L540010D N/A L540000 N/A 10.0000 in254.000 mm N/A 1.875 in47.625 mm N/A
L540010DC N/A L540000 N/A 10.0000 in254.000 mm N/A 1.875 in47.625 mm N/A
L555210D N/A L555200 N/A 14-3/4 in374.650 mm N/A 3.125 in79.375 mm N/A
L555210DC N/A L555200 N/A 14-3/4 in374.650 mm N/A 3.125 in79.375 mm N/A
L610510D N/A L610500 N/A 3.7188 in94.458 mm N/A 1.375 in34.925 mm N/A
L623110D N/A L623100 N/A 6 in152.400 mm N/A 1.5 in38.1 mm N/A
L623110DC N/A L623100 N/A 6 in152.400 mm N/A 1.5 in38.1 mm N/A
L624514D N/A L624500 N/A 6-3/8 in161.925 mm N/A 2.125 in53.975 mm N/A
L713012DC N/A L713000 N/A 4.0625 in103.188 mm N/A 1.9376 in49.215 mm N/A
L713012DE N/A L713000 N/A 4.0625 in103.188 mm N/A 1.9376 in49.215 mm N/A
L713012DEV N/A L713000 N/A 4.0625 in103.188 mm N/A 1.9376 in49.215 mm N/A
Unit of Measure
« 21 22 23 24 25 »