Timken_TRB_DBLCUP
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

L814710D N/A L814700 N/A 4.3125 in109.538 mm N/A 1.375 in34.925 mm N/A
L814710DC N/A L814700 N/A 4.3125 in109.538 mm N/A 1.375 in34.925 mm N/A
L860010CD N/A L860000 N/A 16.3750 in415.925 mm N/A 2.9375 in74.613 mm N/A
L882410CD N/A L882400 N/A 35.4301 in899.925 mm N/A 6.5355 in166.002 mm N/A
L882410D N/A L882400 N/A 35.4301 in899.925 mm N/A 6.5355 in166.002 mm N/A
LL365310DC N/A LL365300 N/A 17.3750 in441.325 mm N/A 2.0625 in52.388 mm N/A
LL365310XD N/A LL365300 N/A 17.3750 in441.325 mm N/A 2.0625 in52.388 mm N/A
LL475010D N/A LL475000 N/A 24.5000 in622.300 mm N/A 2.875 in73.025 mm N/A
LL475011D N/A LL475000 N/A 24.5000 in622.300 mm N/A 3.25 in82.55 mm N/A
LL537610D N/A LL537600 N/A 9.3125 in236.538 mm N/A 1.6250 in41.275 mm N/A
LL573710D N/A LL573700 N/A 23.5000 in596.9 mm N/A 2.875 in73.025 mm N/A
LL573710DC N/A LL573700 N/A 23.5000 in596.9 mm N/A 2.875 in73.025 mm N/A
LL579710D N/A LL579700 N/A 28.2500 in717.550 mm N/A 3.75 in95.25 mm N/A
LL669810XD N/A LL669800 N/A 20.3750 in517.525 mm N/A 2.125 in53.975 mm N/A
LL686910D N/A LL686900 N/A 42.0000 in1066.800 mm N/A 4 in101.6 mm N/A
LL686910DC N/A LL686900 N/A 42.0000 in1066.800 mm N/A 4 in101.6 mm N/A
LL687910D N/A LL687900 N/A 44.5000 in1130.300 mm N/A 4 in101.6 mm N/A
LL714610D N/A LL714600 N/A 4.1563 in105.570 mm N/A 0.9374 in23.810 mm N/A
LL771911CD N/A LL771900 N/A 22.2500 in565.150 mm N/A 3 in76.2 mm N/A
LL789810D N/A LL789800 N/A 79.0000 in2006.600 mm N/A 7 in177.8 mm N/A
LL789910XD N/A LL789900 N/A 79.0000 in2006.600 mm N/A 4.8750 in123.825 mm N/A
LL889010D N/A LL889000 N/A 56.5000 in1435.100 mm N/A 4 in101.6 mm N/A
LL989310XD N/A LL989300 N/A 62.3750 in1584.325 mm N/A 3.125 in79.375 mm N/A
LM114811D N/A LM114800 N/A 4.5625 in115.888 mm N/A 2.0625 in52.388 mm N/A
LM119311D N/A LM119300 N/A 5.3750 in136.525 mm N/A 2.2500 in57.150 mm N/A
Unit of Measure
« 21 22 23 24 25 »