Timken_TRB_DBLCUP
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

LM121911D N/A LM121900 N/A 6 in152.400 mm N/A 2.5625 in65.088 mm N/A
LM122911D N/A LM122900 N/A 6.25 in158.750 mm N/A 2.6875 in68.263 mm N/A
LM124410D N/A LM124400 N/A 6.5625 in166.688 mm N/A 2.8125 in71.438 mm N/A
LM241110D N/A LM241100 N/A 10-7/8 in276.225 mm N/A 2.875 in73.025 mm N/A
LM241110DC N/A LM241100 N/A 10-7/8 in276.225 mm N/A 2.875 in73.025 mm N/A
LM249710CD N/A LM249700 N/A 13.6875 in347.663 mm N/A 2.75 in69.85 mm N/A
LM272210CD N/A LM272200 N/A 24.2500 in615.950 mm N/A 5.75 in146.05 mm N/A
LM272210D N/A LM272200 N/A 24.2500 in615.950 mm N/A 5.75 in146.05 mm N/A
LM272210DC N/A LM272200 N/A 24.2500 in615.950 mm N/A 5.75 in146.05 mm N/A
LM272210DV N/A LM272200 N/A 24.2500 in615.950 mm N/A 5.75 in146.05 mm N/A
LM278810CD N/A LM278800 N/A 30.3750 in771.525 mm N/A 8.3750 in212.725 mm N/A
LM278810D N/A LM278800 N/A 30.3750 in771.525 mm N/A 8.3750 in212.725 mm N/A
LM281010CD N/A LM281000 N/A 33.7500 in857.250 mm N/A 9.5 in241.3 mm N/A
LM281010CDV N/A LM281000 N/A 33.7500 in857.250 mm N/A 9.5 in241.3 mm N/A
LM281010D N/A LM281000 N/A 33.7500 in857.250 mm N/A 9.5 in241.3 mm N/A
LM281810CD N/A LM281800 N/A 35.5000 in901.700 mm N/A 9.625 in244.475 mm N/A
LM282510D N/A LM282500 N/A 36.6250 in930.275 mm N/A 9.8750 in250.825 mm N/A
LM283610CD N/A LM283600 N/A 39.0000 in990.600 mm N/A 10.4331 in265.001 mm N/A
LM286210CD N/A LM286200 N/A 44.5000 in1130.300 mm N/A 11.7500 in298.450 mm N/A
LM286210DV N/A LM286200 N/A 44.5000 in1130.300 mm N/A 11.7500 in298.450 mm N/A
LM330410D N/A LM330400 N/A 8 in203.2 mm N/A 3.125 in79.375 mm N/A
LM377410CD N/A LM377400 N/A 29.0000 in736.600 mm N/A 7 in177.8 mm N/A
LM377410DXX N/A LM377400 N/A 29.0000 in736.600 mm N/A 7 in177.8 mm N/A
LM446310CD N/A LM446300 N/A 12.25 in311.15 mm N/A 2.875 in73.025 mm N/A
LM446310D N/A LM446300 N/A 12.25 in311.15 mm N/A 2.875 in73.025 mm N/A
Unit of Measure
« 21 22 23 24 25 »