Timken_TRB_DBLCUP
Unit of Measure
« 26 27 28 29 

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

LM451310CD N/A LM451300 N/A 14 in355.6 mm N/A 4 in101.6 mm N/A
LM451310DV N/A LM451300 N/A 14 in355.6 mm N/A 4 in101.6 mm N/A
LM451312D N/A LM451300 N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A
LM520310D N/A LM520300 N/A 5.7500 in146.050 mm N/A 1.5313 in38.895 mm N/A
LM522510D N/A LM522500 N/A 6.2987 in159.987 mm N/A 2.3125 in58.738 mm N/A
LM522510DC N/A LM522500 N/A 6.2987 in159.987 mm N/A 2.3125 in58.738 mm N/A
LM654610CD N/A LM654600 N/A 14.9960 in380.898 mm N/A 4.25 in107.95 mm N/A
LM665910CD N/A LM665900 N/A 20.2500 in514.350 mm N/A 5.5000 in139.700 mm N/A
LM739710CD N/A LM739700 N/A 10.1250 in257.175 mm N/A 2.625 in66.675 mm N/A
LM742710CD N/A LM742700 N/A 11.25 in285.750 mm N/A 3 in76.2 mm N/A
LM742714D N/A LM742700 N/A 11.3750 in288.925 mm N/A 3 in76.2 mm N/A
LM742715D N/A LM742700 N/A 11.4155 in289.954 mm N/A 3 in76.2 mm N/A
LM763811DC N/A LM763800 N/A 18.8125 in477.838 mm N/A 4.0625 in103.188 mm N/A
LM769310D N/A LM769300 N/A 22.5000 in571.500 mm N/A 5.75 in146.05 mm N/A
LM772710CD N/A LM772700 N/A 24.9950 in634.873 mm N/A 5.375 in136.525 mm N/A
LM778510D N/A LM778500 N/A 30.0000 in762.000 mm N/A 6.6875 in169.863 mm N/A
LM844010DC N/A LM844000 N/A 11.625 in295.275 mm N/A 3.0625 in77.788 mm N/A
LM869410CD N/A LM869400 N/A 22.5000 in571.500 mm N/A 4.375 in111.125 mm N/A
LM961510XD N/A LM961500 N/A 17.9960 in457.098 mm N/A 4.125 in104.775 mm N/A
LM961511CD N/A LM961500 N/A 17.9960 in457.098 mm N/A 4 in101.6 mm N/A
LM961511D N/A LM961500 N/A 17.9960 in457.098 mm N/A 4 in101.6 mm N/A
LM986910D N/A LM986900 N/A 54.0000 in1371.600 mm N/A 11.2500 in285.750 mm N/A
M224710D N/A M224700 N/A 6.8750 in174.625 mm N/A 2.4375 in61.913 mm N/A
M224710DA N/A M224700 N/A 6.8750 in174.625 mm N/A 2.4375 in61.913 mm N/A
M224710DC N/A M224700 N/A 6.8750 in174.625 mm N/A 2.4375 in61.913 mm N/A
Unit of Measure
« 26 27 28 29