Timken_TRB_DBLCUP
Unit of Measure
« 26 27 28 29 

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

M227418XD N/A M227400 N/A 8.3750 in212.725 mm N/A 5.5000 in139.700 mm N/A
M231610CD N/A M231600 N/A 8-3/4 in222.250 mm N/A 3 in76.2 mm N/A
M231610DA N/A M231600 N/A 8-3/4 in222.250 mm N/A 3 in76.2 mm N/A
M231611D N/A M231600 N/A 8-3/4 in222.250 mm N/A 3.25 in82.55 mm N/A
M231611DC N/A M231600 N/A 8-3/4 in222.250 mm N/A 3.25 in82.55 mm N/A
M231614DC N/A M231600 N/A 8 7/8 in225.425 mm N/A 3 in76.2 mm N/A
M231616XD N/A M231600 N/A 9.0501 in229.873 mm N/A 4.5669 in115.999 mm N/A
M235110DA N/A M235100 N/A 9.8750 in250.825 mm N/A 3 in76.2 mm N/A
M235113CD N/A M235100 N/A 10.0000 in254.000 mm N/A 3 in76.2 mm N/A
M235114XD N/A M235100 N/A 10.0000 in254.000 mm N/A 3 in76.2 mm N/A
M238810CD N/A M238800 N/A 10.6250 in269.875 mm N/A 3.6875 in93.663 mm N/A
M238810D N/A M238800 N/A 10.6250 in269.875 mm N/A 3.6875 in93.663 mm N/A
M238810DC N/A M238800 N/A 10.6250 in269.875 mm N/A 3.6875 in93.663 mm N/A
M241510CD N/A M241500 N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A
M241510DA N/A M241500 N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A
M241513D N/A M241500 N/A 11.8750 in301.625 mm N/A 5.512 in140.005 mm N/A
M241513XD N/A M241500 N/A 11.8750 in301.625 mm N/A 5.512 in140.005 mm N/A
M244210CD N/A M244200 N/A 12.3750 in314.325 mm N/A 4.1875 in106.363 mm N/A
M244210DXX N/A M244200 N/A 12.3750 in314.325 mm N/A 4.1875 in106.363 mm N/A
M249710CD N/A M249700 N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A
M249710DV N/A M249700 N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A
M249710DW N/A M249700 N/A 14.125 in358.775 mm N/A 5.25 in133.35 mm N/A
M249711D N/A M249700 N/A 14.125 in358.775 mm N/A 4.625 in117.475 mm N/A
M252310CD N/A M252300 N/A 15.0000 in381.000 mm N/A 4.8750 in123.825 mm N/A
M255410CD N/A M255400 N/A 16.0000 in406.400 mm N/A 5.125 in130.175 mm N/A
Unit of Measure
« 26 27 28 29