Timken_TRB_DBLCUP
Unit of Measure
« 26 27 28 29 

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

M255410DV N/A M255400 N/A 16.0000 in406.400 mm N/A 5.125 in130.175 mm N/A
M255418CD N/A M255400 N/A 16.6250 in422.275 mm N/A 6.9980 in177.749 mm N/A
M268710CD N/A M268700 N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A
M268710D N/A M268700 N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A
M268710DC N/A M268700 N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A
M268714CD N/A M268700 N/A 23.2500 in590.550 mm N/A 7.8447 in199.255 mm N/A
M270410D N/A M270400 N/A 23.4232 in594.949 mm N/A 6.3780 in162.001 mm N/A
M270710CD N/A M270700 N/A 25.0000 in635 mm N/A 8.125 in206.375 mm N/A
M270720D N/A M270700 N/A 25.5876 in649.925 mm N/A 8.125 in206.375 mm N/A
M271610D N/A M271600 N/A 26.0 in660.400 mm N/A 6.75 in171.45 mm N/A
M271610DC N/A M271600 N/A 26.0 in660.400 mm N/A 6.75 in171.45 mm N/A
M272710CD N/A M272700 N/A 26.7500 in679.450 mm N/A 8.75 in222.25 mm N/A
M272710D N/A M272700 N/A 26.7500 in679.450 mm N/A 8.75 in222.25 mm N/A
M274110CD N/A M274100 N/A 28.0 in711.2 mm N/A 9.125 in231.775 mm N/A
M274110D N/A M274100 N/A 28.0 in711.2 mm N/A 9.125 in231.775 mm N/A
M274110DC N/A M274100 N/A 28.0 in711.2 mm N/A 9.125 in231.775 mm N/A
M274110DV N/A M274100 N/A 28.0 in711.2 mm N/A 9.125 in231.775 mm N/A
M276410CD N/A M276400 N/A 29.9950 in761.873 mm N/A 9.7500 in247.650 mm N/A
M276410D N/A M276400 N/A 29.9950 in761.873 mm N/A 9.7500 in247.650 mm N/A
M276410DC N/A M276400 N/A 29.9950 in761.873 mm N/A 9.7500 in247.650 mm N/A
M278710CD N/A M278700 N/A 32.0000 in812.800 mm N/A 10.375 in263.525 mm N/A
M278710CDV N/A M278700 N/A 32.0000 in812.800 mm N/A 10.375 in263.525 mm N/A
M278710D N/A M278700 N/A 32.0000 in812.800 mm N/A 10.375 in263.525 mm N/A
M281610CD N/A M281600 N/A 36.7500 in933.450 mm N/A 11.875 in301.625 mm N/A
M282210CD N/A M282200 N/A 38.0000 in965.200 mm N/A 12.25 in311.150 mm N/A
Unit of Measure
« 26 27 28 29