Series |
D - Cup Outer Diameter |
C - Double Cup Width |
CAD |
|---|---|---|---|---|
| 285228D | N/A 285000 | N/A 22.6250 in574.675 mm | N/A 4.1875 in106.363 mm |
N/A
|
| 285228DC | N/A 285000 | N/A 22.6250 in574.675 mm | N/A 4.1875 in106.363 mm |
N/A
|
| 28921D | N/A 28900 | N/A 3.937 in100 mm | N/A 1.75 in44.45 mm |
N/A
|
| 28921DC | N/A 28900 | N/A 3.937 in100 mm | N/A 1.75 in44.45 mm |
N/A
|
| 291751CD | N/A 290000 | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm |
N/A
|
| 291751DC | N/A 290000 | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm |
N/A
|
| 291753CD | N/A 290000 | N/A 17.5 in444.5 mm | N/A 6.9370 in176.200 mm |
N/A
|
| 292668CD | N/A 292000 | N/A 66.8125 in1697.038 mm | N/A 7.5 in190.5 mm |
N/A
|
| 292668D | N/A 292000 | N/A 66.8125 in1697.038 mm | N/A 7.5 in190.5 mm |
N/A
|
| 295192CD | N/A 295000 | N/A 19.2500 in488.950 mm | N/A 7.7500 in196.850 mm |
N/A
|
| 295192D | N/A 295000 | N/A 19.2500 in488.950 mm | N/A 7.7500 in196.850 mm |
N/A
|
| 295192DC | N/A 295000 | N/A 19.2500 in488.950 mm | N/A 7.7500 in196.850 mm |
N/A
|
| 29526D | N/A 29500 | N/A 4-7/16 in112.713 mm | N/A 1.6875 in42.863 mm |
N/A
|
| 29526DRB | N/A 29500 | N/A 4-7/16 in112.713 mm | N/A 1.6875 in42.863 mm |
N/A
|
| 29622D | N/A 29600 | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm |
N/A
|
| 29622DC | N/A 29600 | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm |
N/A
|
| 29622DV | N/A 29600 | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm |
N/A
|
| 29820D | N/A 29800 | N/A 12.75 in323.85 mm | N/A 2 in50.8 mm |
N/A
|
| 29820DC | N/A 29800 | N/A 12.75 in323.85 mm | N/A 2 in50.8 mm |
N/A
|
| 327357D | N/A 327000 | N/A 35.5000 in901.700 mm | N/A 8.3750 in212.725 mm |
N/A
|
| 327357DC | N/A 327000 | N/A 35.5000 in901.700 mm | N/A 8.3750 in212.725 mm |
N/A
|
| 328268D | N/A 328000 | N/A 26.9960 in685.698 mm | N/A 9.2500 in234.950 mm |
N/A
|
| 328268DC | N/A 328000 | N/A 26.9960 in685.698 mm | N/A 9.2500 in234.950 mm |
N/A
|
| 333203CD | N/A 333000 | N/A 20.2500 in514.350 mm | N/A 6.0000 in152.400 mm |
N/A
|
| 33462D | N/A 33000 | N/A 4.6250 in117.475 mm | N/A 2.125 in53.975 mm |
N/A
|