Timken_TRB_DBLCUP
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

64700DC N/A 64000 N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A
64708D N/A 64000 N/A 7.0856 in179.974 mm N/A 2.75 in69.85 mm N/A
649311CD N/A 649000 N/A 31.0000 in787.4 mm N/A 6.2500 in158.750 mm N/A
649313D N/A 649000 N/A 31.2500 in793.750 mm N/A 6.2500 in158.750 mm N/A
650270D N/A 650000 N/A 26.9960 in685.698 mm N/A 11.6250 in295.275 mm N/A
654D N/A 655 N/A 6 in152.400 mm N/A 3 in76.2 mm N/A
654DC N/A 655 N/A 6 in152.400 mm N/A 3 in76.2 mm N/A
655346CD N/A 655000 N/A 34.5000 in876.300 mm N/A 6.0000 in152.400 mm N/A
663551CD N/A 660000 N/A 35.5000 in901.700 mm N/A 8.4375 in214.313 mm N/A
663551D N/A 660000 N/A 35.5000 in901.700 mm N/A 8.4375 in214.313 mm N/A
663551DC N/A 660000 N/A 35.5000 in901.700 mm N/A 8.4375 in214.313 mm N/A
66462D N/A 66000 N/A 4.6250 in117.475 mm N/A 2.125 in53.975 mm N/A
66522D N/A 66500 N/A 5.1174 in129.982 mm N/A 1.875 in47.625 mm N/A
672875D N/A 670000 N/A 28.7460 in730.148 mm N/A 7 in177.8 mm N/A
672D N/A 675 N/A 6.6250 in168.275 mm N/A 2.75 in69.85 mm N/A
672DC N/A 675 N/A 6.6250 in168.275 mm N/A 2.75 in69.85 mm N/A
67322D N/A 67300 N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A
67322DC N/A 67300 N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A
67323D N/A 67300 N/A 7.7500 in196.850 mm N/A 3.625 in92.075 mm N/A
67324DA N/A 67300 N/A 7.8125 in198.438 mm N/A 3.375 in85.725 mm N/A
67325D N/A 67300 N/A 7.875 in200.025 mm N/A 3.375 in85.725 mm N/A
67326D N/A 67300 N/A 7.8720 in199.949 mm N/A 3.375 in85.725 mm N/A
675DRB N/A 675 N/A 6.8750 in174.625 mm N/A 2.75 in69.85 mm N/A
67720CD N/A 67700 N/A 9 3/4 in247.650 mm N/A 3.3125 in84.138 mm N/A
67720DW N/A 67700 N/A 9 3/4 in247.650 mm N/A 3.6875 in93.663 mm N/A
Unit of Measure
« 11 12 13 14 15 »