Timken_TRB_DBLCUP
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

86100XD N/A 86000 N/A 10.0000 in254.000 mm N/A 3 in76.2 mm N/A
87112D N/A 87000 N/A 11.1250 in282.575 mm N/A 3.125 in79.375 mm N/A
87112DC N/A 87000 N/A 11.1250 in282.575 mm N/A 3.125 in79.375 mm N/A
892CD N/A 895 N/A 9.0000 in228.600 mm N/A 3.875 in98.425 mm N/A
91113XD N/A 91000 N/A 11.25 in285.750 mm N/A 3.625 in92.075 mm N/A
912401D N/A 910000 N/A 24.0 in609.600 mm N/A 4.8750 in123.825 mm N/A
921851D N/A 920000 N/A 18.5000 in469.900 mm N/A 5 in127 mm N/A
921876D N/A 920000 N/A 18.7500 in476.250 mm N/A 5 in127 mm N/A
9220D N/A 9200 N/A 6-3/8 in161.925 mm N/A 2.781 in70.637 mm N/A
923176D N/A 923000 N/A 17.5 in444.5 mm N/A 6.2500 in158.750 mm N/A
929341D N/A 929000 N/A 34 in863.6 mm N/A 9.0000 in228.600 mm N/A
93127CD N/A 93000 N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A
93127DW N/A 93000 N/A 12.5000 in317.500 mm N/A 5.125 in130.175 mm N/A
93128XD N/A 93000 N/A 12.5975 in319.977 mm N/A 4.375 in111.125 mm N/A
9320D N/A 9300 N/A 7.0000 in177.800 mm N/A 2.9375 in74.613 mm N/A
932CD N/A 935 N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A
94112XD N/A 94000 N/A 11.3750 in288.925 mm N/A 4.5 in114.3 mm N/A
94114CD N/A 94000 N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A
94117D N/A 94000 N/A 11.7500 in298.450 mm N/A 5.5000 in139.700 mm N/A
94118D N/A 94000 N/A 11.7500 in298.450 mm N/A 4.375 in111.125 mm N/A
941951XD N/A 940000 N/A 19.5000 in495.300 mm N/A 4.75 in120.65 mm N/A
941952XD N/A 940000 N/A 19.5000 in495.300 mm N/A 5 in127 mm N/A
941953CD N/A 940000 N/A 19.5000 in495.300 mm N/A 5 in127 mm N/A
941953D N/A 940000 N/A 19.5000 in495.300 mm N/A 5 in127 mm N/A
941953DC N/A 940000 N/A 19.5000 in495.300 mm N/A 5 in127 mm N/A
Unit of Measure
« 11 12 13 14 15 »