Series |
D - Cup Outer Diameter |
C - Double Cup Width |
CAD |
|---|---|---|---|---|
| DX262935 | N/A | N/A 20.0000 in508.000 mm | N/A 3.5 in88.9 mm |
N/A
|
| DX307395 | N/A | N/A 17.6250 in447.675 mm | N/A 5.75 in146.05 mm |
N/A
|
| DX312938 | N/A | N/A 21.0 in533.400 mm | N/A 6.5 in165.1 mm |
N/A
|
| DX317821 | N/A | N/A 14 in355.6 mm | N/A 4 in101.6 mm |
N/A
|
| DX334372 | N/A | N/A 21.5000 in546.1 mm | N/A 4.625 in117.475 mm |
N/A
|
| DX351408 | N/A | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm |
N/A
|
| DX352290 | N/A | N/A 24.0 in609.600 mm | N/A 4.8750 in123.825 mm |
N/A
|
| DX371163 | N/A | N/A 18.5000 in469.900 mm | N/A 6.0000 in152.400 mm |
N/A
|
| DX458852 | N/A | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm |
N/A
|
| DX608606 | N/A | N/A 21.5000 in546.1 mm | N/A 7 in177.8 mm |
N/A
|
| DX652320 | N/A | N/A 23.2500 in590.550 mm | N/A 7.625 in193.675 mm |
N/A
|
| DX653686 | N/A | N/A 16.0000 in406.400 mm | N/A 5.125 in130.175 mm |
N/A
|
| DX712406 | N/A | N/A 21.5000 in546.1 mm | N/A 5.8125 in147.638 mm |
N/A
|
| DX748779 | N/A | N/A 20.6250 in523.875 mm | N/A 6.6875 in169.863 mm |
N/A
|
| DX833475 | N/A | N/A 17.0000 in431.800 mm | N/A 4.375 in111.125 mm |
N/A
|
| DX844549 | N/A | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm |
N/A
|
| DX844558 | N/A | N/A 16.0000 in406.400 mm | N/A 8 in203.2 mm |
N/A
|
| DX862300 | N/A | N/A 16.6250 in422.275 mm | N/A 5.5000 in139.700 mm |
N/A
|
| DX878596 | N/A | N/A 16.6250 in422.275 mm | N/A 5.375 in136.525 mm |
N/A
|
| DX894223 | N/A | N/A 15.0000 in381.000 mm | N/A 4.8750 in123.825 mm |
N/A
|
| DX908284 | N/A | N/A 20.2500 in514.350 mm | N/A 5.5000 in139.700 mm |
N/A
|
| DX979640 | N/A | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm |
N/A
|
| DX985046 | N/A | N/A 10.5625 in268.288 mm | N/A 4.9375 in125.413 mm |
N/A
|
| H127715XD | N/A H127700 | N/A 9.0501 in229.873 mm | N/A 6.2992 in160 mm |
N/A
|
| H230822XD | N/A H230800 | N/A 10-1/4 in260.350 mm | N/A 6.75 in171.45 mm |
N/A
|