Timken_TRB_DBLCUP
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

HM129814XDXX N/A HM129800 N/A 8.6875 in220.663 mm N/A 6.4374 in163.510 mm N/A
HM129814YD N/A HM129800 N/A 8.6870 in220.650 mm N/A 5.375 in136.525 mm N/A
HM129815YD N/A HM129800 N/A 8.6875 in220.663 mm N/A 6.4374 in163.510 mm N/A
HM133413XD N/A HM133400 N/A 9.8375 in249.873 mm N/A 6.2992 in160 mm N/A
HM133413YD N/A HM133400 N/A 9.8375 in249.873 mm N/A 6.2992 in160 mm N/A
HM133413YDC N/A HM133400 N/A 9.8375 in249.873 mm N/A 6.2992 in160 mm N/A
HM133414XDV N/A HM133400 N/A 9.8375 in249.873 mm N/A 7.2835 in185.001 mm N/A
HM133414YD N/A HM133400 N/A 9.8375 in249.873 mm N/A 7.2835 in185.001 mm N/A
HM133414YDS N/A HM133400 N/A 9.8375 in249.873 mm N/A 7.2835 in185.001 mm N/A
HM133414YDV N/A HM133400 N/A 9.8375 in249.873 mm N/A 7.2835 in185.001 mm N/A
HM133414YDX N/A HM133400 N/A 9.8375 in249.873 mm N/A 7.2835 in185.001 mm N/A
HM133415YD N/A HM133400 N/A 9.9375 in252.413 mm N/A 7.2500 in184.150 mm N/A
HM133416D N/A HM133400 N/A 9.9375 in252.413 mm N/A 7.2500 in184.150 mm N/A
HM133416XD N/A HM133400 N/A 9.9375 in252.413 mm N/A 7.2500 in184.150 mm N/A
HM133416YD N/A HM133400 N/A 9.9375 in252.413 mm N/A 7.2500 in184.150 mm N/A
HM133420XD N/A HM133400 N/A 10-1/4 in260.350 mm N/A 7 in177.8 mm N/A
HM136916D N/A HM136900 N/A 10-7/8 in276.225 mm N/A 7.3120 in185.725 mm N/A
HM136916XD N/A HM136900 N/A 10-7/8 in276.225 mm N/A 7.3120 in185.725 mm N/A
HM136916XDV N/A HM136900 N/A 10-7/8 in276.225 mm N/A 7.3120 in185.725 mm N/A
HM227519D N/A HM227500 N/A 8.6564 in219.873 mm N/A 5.9055 in150 mm N/A
HM231111CD N/A HM231100 N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A
HM231116D N/A HM231100 N/A 9.5000 in241.300 mm N/A 4.1875 in106.363 mm N/A
HM231116DC N/A HM231100 N/A 9.5000 in241.300 mm N/A 4.1875 in106.363 mm N/A
HM235110DA N/A HM235100 N/A 10.0000 in254.000 mm N/A 3.6875 in93.663 mm N/A
HM237510CD N/A HM237500 N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A
Unit of Measure
« 16 17 18 19 20 »