Timken_TRB_DBLCUP
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

HM237511XD N/A HM237500 N/A 11.3750 in288.925 mm N/A 4.5 in114.3 mm N/A
HM252310CD N/A HM252300 N/A 16.6250 in422.275 mm N/A 5.5000 in139.700 mm N/A
HM252310DW N/A HM252300 N/A 16.6250 in422.275 mm N/A 6.5 in165.1 mm N/A
HM252311D N/A HM252300 N/A 16.6250 in422.275 mm N/A 5.0625 in128.588 mm N/A
HM252312D N/A HM252300 N/A 16.6500 in422.910 mm N/A 5.5000 in139.700 mm N/A
HM252315CD N/A HM252300 N/A 16.9970 in431.724 mm N/A 5.0625 in128.588 mm N/A
HM252315D N/A HM252300 N/A 16.9970 in431.724 mm N/A 5.0625 in128.588 mm N/A
HM252315DC N/A HM252300 N/A 16.9970 in431.724 mm N/A 5.0625 in128.588 mm N/A
HM256810CD N/A HM256800 N/A 16.6250 in422.275 mm N/A 5.375 in136.525 mm N/A
HM256810D N/A HM256800 N/A 16.6250 in422.275 mm N/A 5.375 in136.525 mm N/A
HM256810DC N/A HM256800 N/A 16.6250 in422.275 mm N/A 5.375 in136.525 mm N/A
HM256810DW N/A HM256800 N/A 16.6250 in422.275 mm N/A 6.0000 in152.400 mm N/A
HM259010CD N/A HM259000 N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A
HM259010D N/A HM259000 N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A
HM259010DC N/A HM259000 N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A
HM259010XD N/A HM259000 N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A
HM259011D N/A HM259000 N/A 17.6250 in447.675 mm N/A 5.9375 in150.813 mm N/A
HM261010CD N/A HM261000 N/A 18.5000 in469.900 mm N/A 6.0000 in152.400 mm N/A
HM261010DW N/A HM261000 N/A 18.5000 in469.900 mm N/A 7 in177.8 mm N/A
HM262710CD N/A HM262700 N/A 19.2500 in488.950 mm N/A 6.2500 in158.750 mm N/A
HM265010CD N/A HM265000 N/A 20.6250 in523.875 mm N/A 6.6875 in169.863 mm N/A
HM265011CD N/A HM265000 N/A 20.7037 in525.874 mm N/A 6.6875 in169.863 mm N/A
HM266410CD N/A HM266400 N/A 21.5000 in546.1 mm N/A 7 in177.8 mm N/A
HM266410CDV N/A HM266400 N/A 21.5000 in546.1 mm N/A 7 in177.8 mm N/A
HM456910CD N/A HM456900 N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A
Unit of Measure
« 21 22 23 24 25 »