Timken_TRB_DBLCUP
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

243251DC N/A 243000 N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A
244236CD N/A 244000 N/A 23.5000 in596.9 mm N/A 4.75 in120.65 mm N/A
24720D N/A 24700 N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A
24720DC N/A 24700 N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A
24720XD N/A 24700 N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A
2523D N/A 2500 N/A 2.7500 in69.850 mm N/A 2.2500 in57.150 mm N/A
2524YD N/A 2500 N/A 2.7500 in69.850 mm N/A 2.2500 in57.150 mm N/A
25289D N/A 25000 N/A 2.8750 in73.025 mm N/A 1.3985 in35.522 mm N/A
25520D N/A 25500 N/A 3.2650 in82.931 mm N/A 1.875 in47.625 mm N/A
25520DC N/A 25500 N/A 3.2650 in82.931 mm N/A 1.875 in47.625 mm N/A
26282D N/A 26000 N/A 2.8125 in71.438 mm N/A 1.4375 in36.513 mm N/A
26284D N/A 26000 N/A 2.8336 in71.973 mm N/A 1.4375 in36.513 mm N/A
275156CD N/A 275000 N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A
275156D N/A 275000 N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A
275156DC N/A 275000 N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A
275161D N/A 275000 N/A 16.0000 in406.400 mm N/A 4.25 in107.95 mm N/A
275161DC N/A 275000 N/A 16.0000 in406.400 mm N/A 4.25 in107.95 mm N/A
27620DA N/A 27600 N/A 4.9375 in125.413 mm N/A 1.75 in44.45 mm N/A
27820D N/A 27800 N/A 3.1510 in80.035 mm N/A 1.7700 in44.958 mm N/A
281201D N/A 280000 N/A 12 in304.8 mm N/A 3.875 in98.425 mm N/A
281201DC N/A 280000 N/A 12 in304.8 mm N/A 3.875 in98.425 mm N/A
28314D N/A 28000 N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A
28314XD N/A 28000 N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A
28318D N/A 28000 N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A
28318DC N/A 28000 N/A 3.1510 in80.035 mm N/A 1.375 in34.925 mm N/A
Unit of Measure
1 2 3 4 5 »