Timken_TRB_DBLCUP
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

494DC N/A 495 N/A 5.5108 in139.974 mm N/A 2.125 in53.975 mm N/A
523088D N/A 520000 N/A 30.8750 in784.225 mm N/A 4.75 in120.65 mm N/A
523088DC N/A 520000 N/A 30.8750 in784.225 mm N/A 4.75 in120.65 mm N/A
523088XD N/A 520000 N/A 30.8750 in784.225 mm N/A 4.75 in120.65 mm N/A
526191CD N/A 526000 N/A 19.0000 in482.600 mm N/A 5 in127 mm N/A
526191D N/A 526000 N/A 19.0000 in482.600 mm N/A 5 in127 mm N/A
526191DC N/A 526000 N/A 19.0000 in482.600 mm N/A 5 in127 mm N/A
52625DA N/A 52000 N/A 6.25 in158.750 mm N/A 2.4375 in61.913 mm N/A
52637D N/A 52000 N/A 6-3/8 in161.925 mm N/A 2.4375 in61.913 mm N/A
52637DC N/A 52000 N/A 6-3/8 in161.925 mm N/A 2.4375 in61.913 mm N/A
53376D N/A 53000 N/A 3.7500 in95.250 mm N/A 1.75 in44.45 mm N/A
53390D N/A 53000 N/A 3.8750 in98.425 mm N/A 1.75 in44.45 mm N/A
533D N/A 535 N/A 4.3750 in111.125 mm N/A 2.5000 in63.500 mm N/A
533DC N/A 535 N/A 4.3750 in111.125 mm N/A 2.5000 in63.500 mm N/A
542291CD N/A 542000 N/A 29.0000 in736.600 mm N/A 4.5 in114.3 mm N/A
543115D N/A 543000 N/A 11.3125 in287.338 mm N/A 2 in50.8 mm N/A
543115DC N/A 543000 N/A 11.3125 in287.338 mm N/A 2 in50.8 mm N/A
545142CD N/A 545000 N/A 14.125 in358.775 mm N/A 2.125 in53.975 mm N/A
552D N/A 555 N/A 4-7/8 in123.825 mm N/A 2.5000 in63.500 mm N/A
552DC N/A 555 N/A 4-7/8 in123.825 mm N/A 2.5000 in63.500 mm N/A
55433D N/A 55000C N/A 4.3300 in109.982 mm N/A 1.6876 in42.865 mm N/A
55433DC N/A 55000 N/A 4.3300 in109.982 mm N/A 1.6876 in42.865 mm N/A
55444D N/A 55000 N/A 4-7/16 in112.713 mm N/A 1.8125 in46.038 mm N/A
55452D N/A 55000 N/A 4.5268 in114.981 mm N/A 1.75 in44.45 mm N/A
561256YD N/A 560000 N/A 12.5620 in319.075 mm N/A 7.38 in187.452 mm N/A
Unit of Measure
« 6 7 8 9 10 »