Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

X30302 N/A 30302 N/A 15 mm0.5906 in N/A 13.000 mm0.5118 in N/A 26000 N5850 lbf N/A 22200 N4980 lbf N/A
X30203 N/A 30203 N/A 17 mm0.6693 in N/A 12.000 mm0.4724 in N/A 21300 N4800 lbf N/A 19900 N4460 lbf N/A
X30303 N/A 30303 N/A 17 mm0.6693 in N/A 14.000 mm0.5512 in N/A 32700 N7360 lbf N/A 28400 N6390 lbf N/A
X30204M N/A 30204M N/A 20 mm0.7874 in N/A 14.000 mm0.5512 in N/A 33200 N7470 lbf N/A 33000 N7420 lbf N/A
X30304 N/A 30304 N/A 20 mm0.7874 in N/A 15.000 mm0.5906 in N/A 38500 N8660 lbf N/A 34500 N7760 lbf N/A
X32004X N/A 32004X N/A 20 mm0.7874 in N/A 15.000 mm0.5906 in N/A 32900 N7390 lbf N/A 29400 N6600 lbf N/A
X32204 N/A 32204 N/A 20 mm0.7874 in N/A 18 mm0.7087 in N/A 49500 N11100 lbf N/A 43000 N9660 lbf N/A
X32304M N/A 32304M N/A 20 mm0.7874 in N/A 21.000 mm0.8268 in N/A 55200 N12400 lbf N/A 55000 N12400 lbf N/A
XAA32004X N/A 32004X N/A 20 mm0.7874 in N/A 15.000 mm0.5906 in N/A 32900 N7390 lbf N/A 29400 N6600 lbf N/A
JHM33449 N/A HM33400 N/A 24.000 mm0.9449 in N/A 25.000 mm0.9843 in N/A 79500 N17900 lbf N/A 71000 N16000 lbf N/A
JL44642A N/A L44600 N/A 25 mm0.9843 in N/A 14.732 mm0.5800 in N/A 35600 N8010 lbf N/A 32900 N7400 lbf N/A
X30205M N/A 30205M N/A 25 mm0.9843 in N/A 15.000 mm0.5906 in N/A 36900 N8300 lbf N/A 38300 N8620 lbf N/A
X30305M N/A 30305M N/A 25 mm0.9843 in N/A 17.000 mm0.6693 in N/A 53800 N12100 lbf N/A 49600 N11200 lbf N/A
X32205 N/A 32205 N/A 25 mm0.9843 in N/A 18 mm0.7087 in N/A 49800 N11200 lbf N/A 42100 N9470 lbf N/A
X32305 N/A 32305 N/A 25 mm0.9843 in N/A 24.000 mm0.9449 in N/A 72400 N16300 lbf N/A 72400 N16300 lbf N/A
X33205 N/A 33205 N/A 25 mm0.9843 in N/A 22.000 mm0.8661 in N/A 65400 N14700 lbf N/A 63600 N14300 lbf N/A
XAA32005X N/A 32005X N/A 25 mm0.9843 in N/A 15.000 mm0.5906 in N/A 36500 N8200 lbf N/A 35400 N7960 lbf N/A
X32205-B N/A N/A 25 mm0.9843 in N/A 18 mm0.7087 in N/A N/A N/A
X32205-B N/A N/A 25 mm0.9843 in N/A 18 mm0.7087 in N/A N/A N/A
X32205M N/A 32205 N/A 25 mm0.9843 in N/A 18 mm0.7087 in N/A 49800 N11200 lbf N/A 42100 N9470 lbf N/A
JLM67041P N/A LM67000 N/A 25.413 mm1.0005 in N/A 16.231 mm0.6390 in N/A 46700 N10500 lbf N/A 44600 N10000 lbf N/A
JLM67042 N/A LM67000 N/A 27.000 mm1.0630 in N/A 16.764 mm0.6600 in N/A 46700 N10500 lbf N/A 44600 N10000 lbf N/A
XFA30206CM N/A 30206C N/A 27.000 mm1.0630 in N/A 16 mm0.6299 in N/A 49300 N11100 lbf N/A 51800 N11600 lbf N/A
JHM88540 N/A HM88500 N/A 30 mm1.1811 in N/A 27.783 mm1.0938 in N/A 103000 N23200 lbf N/A 111000 N24900 lbf N/A
X30206CM N/A 30206C N/A 30 mm1.1811 in N/A 16 mm0.6299 in N/A 49300 N11100 lbf N/A 51800 N11600 lbf N/A
Unit of Measure
1 2 3 4 5 »