Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

JHM318448A N/A HM318400 N/A 90 mm3.5433 in N/A 44.000 mm1.7323 in N/A 392000 N88100 lbf N/A 447000 N101000 lbf N/A
JM718149 N/A M718100 N/A 90 mm3.5433 in N/A 34.000 mm1.3386 in N/A 222000 N50000 lbf N/A 313000 N70500 lbf N/A
JM718149A N/A M718100 N/A 90 mm3.5433 in N/A 34.000 mm1.3386 in N/A 222000 N50000 lbf N/A 313000 N70500 lbf N/A
JP9049 N/A JP9000 N/A 90 mm3.5433 in N/A 22.500 mm0.8858 in N/A 128000 N28800 lbf N/A 155000 N34900 lbf N/A
JT9049 N/A JT9000 N/A 90 mm3.5433 in N/A 40.000 mm1.5748 in N/A 298000 N67100 lbf N/A 386000 N86800 lbf N/A
KJT9049 N/A JT9000 N/A 90 mm3.5433 in N/A 40.000 mm1.5748 in N/A 298000 N67100 lbf N/A 386000 N86800 lbf N/A
X30218M N/A 30218M N/A 90 mm3.5433 in N/A 30.000 mm1.1811 in N/A 240000 N54100 lbf N/A 295000 N66200 lbf N/A
X30318M N/A 30318 N/A 90 mm3.5433 in N/A 43 mm1.6929 in N/A 406000 N91300 lbf N/A 429000 N96500 lbf N/A
X31318M N/A 31318M N/A 90 mm3.5433 in N/A 43 mm1.6929 in N/A 324000 N72800 lbf N/A 421000 N94600 lbf N/A
X32018X N/A 32018X N/A 90 mm3.5433 in N/A 32.000 mm1.2598 in N/A 217000 N48800 lbf N/A 264000 N59400 lbf N/A
X32018XSA N/A 32018X N/A 90 mm3.5433 in N/A 32.000 mm1.2598 in N/A 217000 N48800 lbf N/A 264000 N59400 lbf N/A
X32218M N/A 32218M N/A 90 mm3.5433 in N/A 40.000 mm1.5748 in N/A 370000 N83200 lbf N/A 406000 N91200 lbf N/A
X32318M N/A 32318M N/A 90 mm3.5433 in N/A 64.000 mm2.5197 in N/A 622000 N140000 lbf N/A 683000 N153000 lbf N/A
X33018 N/A 33018 N/A 90 mm3.5433 in N/A 39 mm1.5354 in N/A 293000 N65900 lbf N/A 377000 N84700 lbf N/A
X33118 N/A 33118 N/A 90 mm3.5433 in N/A 45 mm1.7717 in N/A 363000 N81600 lbf N/A 447000 N100000 lbf N/A
X33118M N/A 33118M N/A 90 mm3.5433 in N/A 45 mm1.7717 in N/A 363000 N81600 lbf N/A 447000 N100000 lbf N/A
XAA32018X N/A 32018X N/A 90 mm3.5433 in N/A 32.000 mm1.2598 in N/A 217000 N48800 lbf N/A 264000 N59400 lbf N/A
JF9549 N/A JF9500 N/A 95 mm3.7402 in N/A 46.000 mm1.8110 in N/A 354000 N79700 lbf N/A 506000 N114000 lbf N/A
JL819349 N/A L819300 N/A 95 mm3.7402 in N/A 20.000 mm0.7874 in N/A 98400 N22100 lbf N/A 133000 N29900 lbf N/A
JM719149 N/A M719100 N/A 95 mm3.7402 in N/A 34.000 mm1.3386 in N/A 215000 N48300 lbf N/A 316000 N71100 lbf N/A
JP10044 N/A JP10000 N/A 95 mm3.7402 in N/A 22.500 mm0.8858 in N/A 125000 N28200 lbf N/A 172000 N38700 lbf N/A
KJF9549 N/A JF9500 N/A 95 mm3.7402 in N/A 46.000 mm1.8110 in N/A 420000 N94400 lbf N/A 506000 N114000 lbf N/A
X30219 N/A 30219 N/A 95 mm3.7402 in N/A 32.000 mm1.2598 in N/A 265000 N59700 lbf N/A 327000 N73400 lbf N/A
X30219CM N/A 30219C N/A 95 mm3.7402 in N/A 32.000 mm1.2598 in N/A 264000 N59400 lbf N/A 325000 N73000 lbf N/A
X30319M N/A 30319 N/A 95 mm3.7402 in N/A 45 mm1.7717 in N/A 404000 N90800 lbf N/A 492000 N111000 lbf N/A
Unit of Measure
« 11 12 13 14 15 »