Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| X33020 | N/A 33020 | N/A 100 mm3.937 in | N/A 39 mm1.5354 in | N/A 251000 N56300 lbf | N/A 393000 N88300 lbf |
N/A
|
| X33220M | N/A 33220 | N/A 100 mm3.937 in | N/A 63 mm2.4803 in | N/A 488000 N110000 lbf | N/A 679000 N153000 lbf |
N/A
|
| XA30220M | N/A 30220M | N/A 100 mm3.937 in | N/A 34.000 mm1.3386 in | N/A 357000 N80200 lbf | N/A 375000 N84300 lbf |
N/A
|
| XAA32020X | N/A 32020X | N/A 100 mm3.937 in | N/A 32.000 mm1.2598 in | N/A 231000 N51800 lbf | N/A 295000 N66400 lbf |
N/A
|
| XAA32220CM | N/A 32220C | N/A 100 mm3.937 in | N/A 46.000 mm1.8110 in | N/A 393000 N88400 lbf | N/A 521000 N117000 lbf |
N/A
|
| X33020M | N/A 33020 | N/A 100 mm3.937 in | N/A 39 mm1.5354 in | N/A 251000 N56300 lbf | N/A 393000 N88300 lbf |
N/A
|
| X30221M | N/A 30221M | N/A 105 mm4.1339 in | N/A 36 mm1.4173 in | N/A 325000 N73200 lbf | N/A 407000 N91400 lbf |
N/A
|
| X32021X | N/A 32021X | N/A 105 mm4.1339 in | N/A 35.000 mm1.3780 in | N/A 269000 N60500 lbf | N/A 339000 N76200 lbf |
N/A
|
| X32021XM | N/A 32021XM | N/A 105 mm4.1339 in | N/A 35.000 mm1.3780 in | N/A 269000 N60500 lbf | N/A 339000 N76200 lbf |
N/A
|
| X32021XSA | N/A 32021X | N/A 105 mm4.1339 in | N/A 35.000 mm1.3780 in | N/A 269000 N60500 lbf | N/A 339000 N76200 lbf |
N/A
|
| X32221 | N/A 32221 | N/A 105 mm4.1339 in | N/A 50 mm1.9685 in | N/A 398000 N89600 lbf | N/A 516000 N116000 lbf |
N/A
|
| X32221M | N/A 32221M | N/A 105 mm4.1339 in | N/A 50 mm1.9685 in | N/A 472000 N106000 lbf | N/A 516000 N116000 lbf |
N/A
|
| X32321M | N/A 32321M | N/A 105 mm4.1338 in | N/A 77.000 mm3.0315 in | N/A 769000 N173000 lbf | N/A 989000 N222000 lbf |
N/A
|
| X33021 | N/A 33021 | N/A 105 mm4.1339 in | N/A 43 mm1.6929 in | N/A 291000 N65400 lbf | N/A 449000 N101000 lbf |
N/A
|
| XAA32221 | N/A 32221 | N/A 105 mm4.1339 in | N/A 50 mm1.9685 in | N/A 398000 N89600 lbf | N/A 516000 N116000 lbf |
N/A
|
| XGA32021X | N/A 32021X | N/A 106.000 mm4.1732 in | N/A 35.000 mm1.3780 in | N/A 269000 N60500 lbf | N/A 339000 N76200 lbf |
N/A
|
| JHM522649 | N/A HM522600 | N/A 110 mm4.3307 in | N/A 46.000 mm1.8110 in | N/A 371000 N83500 lbf | N/A 554000 N125000 lbf |
N/A
|
| JHM522649A | N/A HM522600 | N/A 110 mm4.3307 in | N/A 46.000 mm1.8110 in | N/A 371000 N83500 lbf | N/A 554000 N125000 lbf |
N/A
|
| JHM522649AC | N/A HM522600 | N/A 110 mm4.3307 in | N/A 46.000 mm1.8110 in | N/A 440000 N98900 lbf | N/A 554000 N125000 lbf |
N/A
|
| JHM522649C | N/A HM522600 | N/A 110 mm4.3307 in | N/A 46.000 mm1.8110 in | N/A 440000 N98900 lbf | N/A 554000 N125000 lbf |
N/A
|
| JM822049 | N/A M822000 | N/A 110 mm4.3307 in | N/A 35.000 mm1.3780 in | N/A 227000 N51100 lbf | N/A 356000 N80100 lbf |
N/A
|
| JM822049H | N/A M822000 | N/A 110 mm4.3307 in | N/A 35.000 mm1.3780 in | N/A 215000 N48400 lbf | N/A 330000 N74100 lbf |
N/A
|
| JM822049N | N/A M822000 | N/A 110 mm4.3307 in | N/A 35.000 mm1.3780 in | N/A 227000 N51100 lbf | N/A 356000 N80100 lbf |
N/A
|
| KJHM522649 | N/A HM522600 | N/A 110 mm4.3307 in | N/A 46.000 mm1.8110 in | N/A 440000 N98900 lbf | N/A 554000 N125000 lbf |
N/A
|
| X30222M | N/A 30222M | N/A 110 mm4.3307 in | N/A 38.000 mm1.4961 in | N/A 374000 N84000 lbf | N/A 475000 N107000 lbf |
N/A
|