Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| JHM318448A | N/A HM318400 | N/A 90 mm3.5433 in | N/A 44.000 mm1.7323 in | N/A 392000 N88100 lbf | N/A 447000 N101000 lbf |
N/A
|
| JM718149 | N/A M718100 | N/A 90 mm3.5433 in | N/A 34.000 mm1.3386 in | N/A 222000 N50000 lbf | N/A 313000 N70500 lbf |
N/A
|
| JM718149A | N/A M718100 | N/A 90 mm3.5433 in | N/A 34.000 mm1.3386 in | N/A 222000 N50000 lbf | N/A 313000 N70500 lbf |
N/A
|
| JP9049 | N/A JP9000 | N/A 90 mm3.5433 in | N/A 22.500 mm0.8858 in | N/A 128000 N28800 lbf | N/A 155000 N34900 lbf |
N/A
|
| JT9049 | N/A JT9000 | N/A 90 mm3.5433 in | N/A 40.000 mm1.5748 in | N/A 298000 N67100 lbf | N/A 386000 N86800 lbf |
N/A
|
| KJT9049 | N/A JT9000 | N/A 90 mm3.5433 in | N/A 40.000 mm1.5748 in | N/A 298000 N67100 lbf | N/A 386000 N86800 lbf |
N/A
|
| X30218M | N/A 30218M | N/A 90 mm3.5433 in | N/A 30.000 mm1.1811 in | N/A 240000 N54100 lbf | N/A 295000 N66200 lbf |
N/A
|
| X30318M | N/A 30318 | N/A 90 mm3.5433 in | N/A 43 mm1.6929 in | N/A 406000 N91300 lbf | N/A 429000 N96500 lbf |
N/A
|
| X31318M | N/A 31318M | N/A 90 mm3.5433 in | N/A 43 mm1.6929 in | N/A 324000 N72800 lbf | N/A 421000 N94600 lbf |
N/A
|
| X32018X | N/A 32018X | N/A 90 mm3.5433 in | N/A 32.000 mm1.2598 in | N/A 217000 N48800 lbf | N/A 264000 N59400 lbf |
N/A
|
| X32018XSA | N/A 32018X | N/A 90 mm3.5433 in | N/A 32.000 mm1.2598 in | N/A 217000 N48800 lbf | N/A 264000 N59400 lbf |
N/A
|
| X32218M | N/A 32218M | N/A 90 mm3.5433 in | N/A 40.000 mm1.5748 in | N/A 370000 N83200 lbf | N/A 406000 N91200 lbf |
N/A
|
| X32318M | N/A 32318M | N/A 90 mm3.5433 in | N/A 64.000 mm2.5197 in | N/A 622000 N140000 lbf | N/A 683000 N153000 lbf |
N/A
|
| X33018 | N/A 33018 | N/A 90 mm3.5433 in | N/A 39 mm1.5354 in | N/A 293000 N65900 lbf | N/A 377000 N84700 lbf |
N/A
|
| X33118 | N/A 33118 | N/A 90 mm3.5433 in | N/A 45 mm1.7717 in | N/A 363000 N81600 lbf | N/A 447000 N100000 lbf |
N/A
|
| X33118M | N/A 33118M | N/A 90 mm3.5433 in | N/A 45 mm1.7717 in | N/A 363000 N81600 lbf | N/A 447000 N100000 lbf |
N/A
|
| XAA32018X | N/A 32018X | N/A 90 mm3.5433 in | N/A 32.000 mm1.2598 in | N/A 217000 N48800 lbf | N/A 264000 N59400 lbf |
N/A
|
| JF9549 | N/A JF9500 | N/A 95 mm3.7402 in | N/A 46.000 mm1.8110 in | N/A 354000 N79700 lbf | N/A 506000 N114000 lbf |
N/A
|
| JL819349 | N/A L819300 | N/A 95 mm3.7402 in | N/A 20.000 mm0.7874 in | N/A 98400 N22100 lbf | N/A 133000 N29900 lbf |
N/A
|
| JM719149 | N/A M719100 | N/A 95 mm3.7402 in | N/A 34.000 mm1.3386 in | N/A 215000 N48300 lbf | N/A 316000 N71100 lbf |
N/A
|
| JP10044 | N/A JP10000 | N/A 95 mm3.7402 in | N/A 22.500 mm0.8858 in | N/A 125000 N28200 lbf | N/A 172000 N38700 lbf |
N/A
|
| KJF9549 | N/A JF9500 | N/A 95 mm3.7402 in | N/A 46.000 mm1.8110 in | N/A 420000 N94400 lbf | N/A 506000 N114000 lbf |
N/A
|
| X30219 | N/A 30219 | N/A 95 mm3.7402 in | N/A 32.000 mm1.2598 in | N/A 265000 N59700 lbf | N/A 327000 N73400 lbf |
N/A
|
| X30219CM | N/A 30219C | N/A 95 mm3.7402 in | N/A 32.000 mm1.2598 in | N/A 264000 N59400 lbf | N/A 325000 N73000 lbf |
N/A
|
| X30319M | N/A 30319 | N/A 95 mm3.7402 in | N/A 45 mm1.7717 in | N/A 404000 N90800 lbf | N/A 492000 N111000 lbf |
N/A
|