Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

X32210M N/A 32210M N/A 50 mm1.9685 in N/A 23.000 mm0.9055 in N/A 99800 N22400 lbf N/A 118000 N26500 lbf N/A
X32310 N/A 32310 N/A 50 mm1.9685 in N/A 40.000 mm1.5748 in N/A 187000 N42000 lbf N/A 211000 N47500 lbf N/A
X33010 N/A 33010 N/A 50 mm1.9685 in N/A 24.000 mm0.9449 in N/A 95500 N21500 lbf N/A 112000 N25300 lbf N/A
X33110 N/A 33110 N/A 50 mm1.9685 in N/A 26.000 mm1.0236 in N/A 115000 N25800 lbf N/A 125000 N28100 lbf N/A
X33210 N/A 33210 N/A 50 mm1.9685 in N/A 32.000 mm1.2598 in N/A 154000 N34600 lbf N/A 166000 N37300 lbf N/A
XA32210M N/A 32210M N/A 50 mm1.9685 in N/A 23.000 mm0.9055 in N/A 118000 N26600 lbf N/A 118000 N26500 lbf N/A
XAA32010X N/A 32010X N/A 50 mm1.9685 in N/A 20.000 mm0.7874 in N/A 82700 N18600 lbf N/A 92700 N20800 lbf N/A
XAB-32010X N/A 32010X N/A 50 mm1.9685 in N/A 20.000 mm0.7874 in N/A 82700 N18600 lbf N/A 92700 N20800 lbf N/A
XAD32010X N/A 32010X N/A 50 mm1.9685 in N/A 20.000 mm0.7874 in N/A 82700 N18600 lbf N/A 92700 N20800 lbf N/A
XAE32010X N/A 32010X N/A 50 mm1.9685 in N/A 20.000 mm0.7874 in N/A 82700 N18600 lbf N/A 92700 N20800 lbf N/A
XLA33211 N/A 33211 N/A 50 mm1.9685 in N/A 33.500 mm1.3189 in N/A 192000 N43200 lbf N/A 202000 N45300 lbf N/A
X30210UM N/A N/A 50 mm1.9685 in N/A 20.000 mm0.7874 in N/A N/A N/A
X30210UM N/A N/A 50 mm1.9685 in N/A 20.000 mm0.7874 in N/A N/A N/A
X32310M N/A 32310 N/A 50 mm1.9685 in N/A 40.000 mm1.5748 in N/A 187000 N42000 lbf N/A 211000 N47500 lbf N/A
X33210M N/A 33210 N/A 50 mm1.9685 in N/A 32.000 mm1.2598 in N/A 154000 N34600 lbf N/A 166000 N37300 lbf N/A
XGA33211 N/A 33211 N/A 50.815 mm2.0006 in N/A 35.000 mm1.3780 in N/A 192000 N43200 lbf N/A 202000 N45300 lbf N/A
XGA30210 N/A 30210 N/A 52.000 mm2.0472 in N/A 20.000 mm0.7874 in N/A 79500 N17900 lbf N/A 87400 N19700 lbf N/A
JH307749 N/A H307700 N/A 55 mm2.1654 in N/A 39 mm1.5354 in N/A 249000 N56000 lbf N/A 251000 N56500 lbf N/A
JH307749H N/A H307700 N/A 55 mm2.1654 in N/A 39 mm1.5354 in N/A 249000 N56000 lbf N/A 251000 N56500 lbf N/A
JLM506848E N/A LM506800 N/A 55 mm2.1654 in N/A 26.000 mm1.0236 in N/A 109000 N24500 lbf N/A 123000 N27600 lbf N/A
JLM506849 N/A LM506800 N/A 55 mm2.1654 in N/A 23.000 mm0.9055 in N/A 109000 N24500 lbf N/A 123000 N27600 lbf N/A
JLM506849A N/A LM506800 N/A 55 mm2.1654 in N/A 23.000 mm0.9055 in N/A 109000 N24500 lbf N/A 123000 N27600 lbf N/A
JM207049 N/A M207000 N/A 55 mm2.1654 in N/A 29.000 mm1.1417 in N/A 131000 N29300 lbf N/A 168000 N37700 lbf N/A
JM207049A N/A M207000 N/A 55 mm2.1654 in N/A 29.000 mm1.1417 in N/A 131000 N29300 lbf N/A 168000 N37700 lbf N/A
JW5549 N/A JW5500 N/A 55 mm2.1654 in N/A 31.000 mm1.2205 in N/A 172000 N38700 lbf N/A 175000 N39200 lbf N/A
Unit of Measure
1 2 3 4 5 »