Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

3387 N/A 3300 N/A 1 1/2 in38.1 mm N/A 1.1965 in30.391 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A
33880 N/A 33800 N/A 1 1/2 in38.1 mm N/A 1.1250 in28.575 mm N/A 29200 lbf130000 N N/A 36200 lbf161000 N N/A
347 N/A 335 N/A 1 1/2 in38.1 mm N/A 0.8820 in22.403 mm N/A 17900 lbf79500 N N/A 18700 lbf83400 N N/A
3490 N/A 3400 N/A 1 1/2 in38.1 mm N/A 1.1721 in29.771 mm N/A 23500 lbf105000 N N/A 26800 lbf119000 N N/A
3580 N/A 3500 N/A 1 1/2 in38.1 mm N/A 1.2160 in30.886 mm N/A 25500 lbf113000 N N/A 30100 lbf134000 N N/A
3583 N/A 3500 N/A 1 1/2 in38.1 mm N/A 1.2160 in30.886 mm N/A 25500 lbf113000 N N/A 30100 lbf134000 N N/A
3875 N/A 3800 N/A 1 1/2 in38.1 mm N/A 1.1875 in30.163 mm N/A 27900 lbf124000 N N/A 33200 lbf148000 N N/A
3876 N/A 3800 N/A 1 1/2 in38.1 mm N/A 1.1875 in30.163 mm N/A 27900 lbf124000 N N/A 33200 lbf148000 N N/A
415 N/A N/A 1 1/2 in38.1 mm N/A 1.1450 in29.083 mm N/A 26000 lbf116000 N N/A 28000 lbf124000 N N/A
418 N/A N/A 1 1/2 in38.1 mm N/A 1.1450 in29.083 mm N/A 26000 lbf116000 N N/A 28000 lbf124000 N N/A
4375 N/A N/A 1 1/2 in38.1 mm N/A 1.5900 in40.386 mm N/A 44700 lbf199000 N N/A 45900 lbf204000 N N/A
440 N/A 435 N/A 1 1/2 in38.1 mm N/A 1.1772 in29.901 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A
44150 N/A 44000 N/A 1 1/2 in38.1 mm N/A 0.9330 in23.698 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A
444 N/A 435 N/A 1 1/2 in38.1 mm N/A 1.1772 in29.901 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A
455A N/A 455 N/A 1 1/2 in38.1 mm N/A 1.1542 in29.317 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A
46150 N/A N/A 1 1/2 in38.1 mm N/A 1.2500 in31.750 mm N/A 29100 lbf129000 N N/A 35500 lbf158000 N N/A
46151 N/A N/A 1 1/2 in38.1 mm N/A 1.2500 in31.750 mm N/A 29100 lbf129000 N N/A 35500 lbf158000 N N/A
49150 N/A 49000 N/A 1 1/2 in38.1 mm N/A 1.2500 in31.750 mm N/A 30500 lbf136000 N N/A 35000 lbf156000 N N/A
49151 N/A 49000 N/A 1 1/2 in38.1 mm N/A 1.2500 in31.750 mm N/A 30500 lbf136000 N N/A 35000 lbf156000 N N/A
525 N/A 525 N/A 1 1/2 in38.1 mm N/A 1.4200 in36.068 mm N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A
525X N/A 525 N/A 1 1/2 in38.1 mm N/A 1.4200 in36.068 mm N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A
53150 N/A 53000 N/A 1 1/2 in38.1 mm N/A 1.1142 in28.301 mm N/A 26700 lbf119000 N N/A 23400 lbf104000 N N/A
542 N/A 535 N/A 1 1/2 in38.1 mm N/A 1.4550 in36.957 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A
HM801346 N/A N/A 1 1/2 in38.1 mm N/A 1.1250 in28.575 mm N/A 23100 lbf103000 N N/A 29300 lbf130000 N N/A
HM801346X N/A N/A 1 1/2 in38.1 mm N/A 1.1250 in28.575 mm N/A 23100 lbf103000 N N/A 29300 lbf130000 N N/A
Unit of Measure
« 16 17 18 19 20 »