Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| M201047 | N/A | N/A 1 9/16 in39.688 mm | N/A 0.8700 in22.098 mm | N/A 16500 lbf73400 N | N/A 20000 lbf89100 N |
N/A
|
| NA44156 | N/A | N/A 1 9/16 in39.688 mm | N/A 1.09375 in27.781 mm | N/A | N/A |
N/A
|
| 11157 | N/A 11000 | N/A 1.5740 in39.980 mm | N/A 0.6844 in17.384 mm | N/A 10800 lbf48100 N | N/A 12400 lbf55100 N |
N/A
|
| 28155 | N/A 28000 | N/A 1.5740 in39.980 mm | N/A 0.7736 in19.649 mm | N/A 14300 lbf63500 N | N/A 15500 lbf68900 N |
N/A
|
| 28156 | N/A 28000 | N/A 1.5740 in39.980 mm | N/A 0.7736 in19.649 mm | N/A 16900 lbf75200 N | N/A 15500 lbf68900 N |
N/A
|
| 28159 | N/A 28000 | N/A 1.5740 in39.980 mm | N/A 0.8244 in20.940 mm | N/A 14300 lbf63500 N | N/A 15500 lbf68900 N |
N/A
|
| HM204043 | N/A | N/A 1.5743 in39.987 mm | N/A 1.2598 in31.999 mm | N/A 38300 lbf170000 N | N/A 38600 lbf172000 N |
N/A
|
| 28158 | N/A 28000 | N/A 1.5748 in40 mm | N/A 0.8244 in20.940 mm | N/A 16900 lbf75200 N | N/A 15500 lbf68900 N |
N/A
|
| 344 | N/A 335 | N/A 1.5748 in40 mm | N/A 0.8820 in22.403 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N |
N/A
|
| 344A | N/A 335 | N/A 1.5748 in40 mm | N/A 0.8820 in22.403 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N |
N/A
|
| 350 | N/A 355 | N/A 1.5748 in40 mm | N/A 0.8540 in21.692 mm | N/A 18400 lbf81800 N | N/A 20000 lbf88800 N |
N/A
|
| 350A | N/A 355 | N/A 1.5748 in40 mm | N/A 0.8540 in21.692 mm | N/A 21800 lbf97000 N | N/A 20000 lbf88800 N |
N/A
|
| 357 | N/A 355 | N/A 1.5748 in40 mm | N/A 0.8540 in21.692 mm | N/A 21800 lbf97000 N | N/A 20000 lbf88800 N |
N/A
|
| 3582 | N/A 3500 | N/A 1.5748 in40 mm | N/A 1.2160 in30.886 mm | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 3879 | N/A 3800 | N/A 1.5748 in40 mm | N/A 1.1875 in30.163 mm | N/A 27900 lbf124000 N | N/A 33200 lbf148000 N |
N/A
|
| 420 | N/A | N/A 1.5748 in40 mm | N/A 1.1450 in29.083 mm | N/A 26000 lbf116000 N | N/A 28000 lbf124000 N |
N/A
|
| 44157 | N/A 44000 | N/A 1.5748 in40 mm | N/A 0.9330 in23.698 mm | N/A 22400 lbf99800 N | N/A 19900 lbf88600 N |
N/A
|
| 44157X | N/A 44000 | N/A 1.5748 in40 mm | N/A 0.9080 in23.063 mm | N/A 22400 lbf99800 N | N/A 19900 lbf88600 N |
N/A
|
| 442-S | N/A 435 | N/A 1.5748 in40 mm | N/A 1.1772 in29.901 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 543 | N/A 535 | N/A 1.5748 in40 mm | N/A 1.4550 in36.957 mm | N/A 38700 lbf172000 N | N/A 46200 lbf206000 N |
N/A
|
| 543X | N/A 535 | N/A 1.5748 in40 mm | N/A 1.4550 in36.957 mm | N/A 35800 lbf159000 N | N/A 46200 lbf206000 N |
N/A
|
| NA357 | N/A | N/A 1.5748 in40 mm | N/A 1.0000 in25.400 mm | N/A | N/A |
N/A
|
| 337X | N/A 335 | N/A 1.5938 in40.483 mm | N/A 0.9320 in23.673 mm | N/A 17900 lbf79500 N | N/A 18700 lbf83400 N |
N/A
|
| HM801349 | N/A | N/A 1.5938 in40.483 mm | N/A 1.1250 in28.575 mm | N/A 23100 lbf103000 N | N/A 29300 lbf130000 N |
N/A
|
| LM300849 | N/A | N/A 1.6137 in40.988 mm | N/A 0.7087 in18.001 mm | N/A 13300 lbf59100 N | N/A 14300 lbf63500 N |
N/A
|