Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| 447 | N/A 435 | N/A 1 5/8 in41.275 mm | N/A 1.1772 in29.901 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 46162 | N/A | N/A 1 5/8 in41.275 mm | N/A 1.2500 in31.750 mm | N/A 29100 lbf129000 N | N/A 35500 lbf158000 N |
N/A
|
| 464 | N/A 455 | N/A 1 5/8 in41.275 mm | N/A 1.1542 in29.317 mm | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 464A | N/A 455 | N/A 1 5/8 in41.275 mm | N/A 1.1542 in29.317 mm | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 49162 | N/A 49000 | N/A 1 5/8 in41.275 mm | N/A 1.2500 in31.750 mm | N/A 30500 lbf136000 N | N/A 35000 lbf156000 N |
N/A
|
| 526 | N/A 525 | N/A 1 5/8 in41.275 mm | N/A 1.4200 in36.068 mm | N/A 37000 lbf165000 N | N/A 43000 lbf191000 N |
N/A
|
| 526A | N/A 525 | N/A 1 5/8 in41.275 mm | N/A 1.4200 in36.068 mm | N/A 37000 lbf165000 N | N/A 43000 lbf191000 N |
N/A
|
| 53162 | N/A 53000 | N/A 1 5/8 in41.275 mm | N/A 1.1142 in28.301 mm | N/A 26700 lbf119000 N | N/A 23400 lbf104000 N |
N/A
|
| 541 | N/A 535 | N/A 1 5/8 in41.275 mm | N/A 1.4550 in36.957 mm | N/A 38700 lbf172000 N | N/A 46200 lbf206000 N |
N/A
|
| 59162 | N/A 59000 | N/A 1 5/8 in41.275 mm | N/A 1.4375 in36.513 mm | N/A 45500 lbf202000 N | N/A 45400 lbf202000 N |
N/A
|
| HM803145 | N/A | N/A 1 5/8 in41.275 mm | N/A 1.1563 in29.370 mm | N/A 25600 lbf114000 N | N/A 32400 lbf144000 N |
N/A
|
| HM803146 | N/A | N/A 1 5/8 in41.275 mm | N/A 1.1563 in29.370 mm | N/A 25600 lbf114000 N | N/A 32400 lbf144000 N |
N/A
|
| HM804840 | N/A HM804800 | N/A 1 5/8 in41.275 mm | N/A 1.1563 in29.370 mm | N/A 33100 lbf147000 N | N/A 35400 lbf157000 N |
N/A
|
| HM807035 | N/A HM807000 | N/A 1 5/8 in41.275 mm | N/A 1.4375 in36.513 mm | N/A 38600 lbf172000 N | N/A 50200 lbf223000 N |
N/A
|
| HM903244 | N/A | N/A 1 5/8 in41.275 mm | N/A 1.1142 in28.301 mm | N/A 30700 lbf136000 N | N/A 29700 lbf132000 N |
N/A
|
| HM903245 | N/A | N/A 1 5/8 in41.275 mm | N/A 1.1250 in28.575 mm | N/A 30700 lbf136000 N | N/A 29700 lbf132000 N |
N/A
|
| LM300848 | N/A | N/A 1 5/8 in41.275 mm | N/A 0.7087 in18.001 mm | N/A 11200 lbf49800 N | N/A 14300 lbf63500 N |
N/A
|
| LM501349 | N/A | N/A 1 5/8 in41.275 mm | N/A 0.7800 in19.812 mm | N/A 16800 lbf74800 N | N/A 16700 lbf74200 N |
N/A
|
| LM501349A | N/A | N/A 1 5/8 in41.275 mm | N/A 0.7800 in19.812 mm | N/A 16800 lbf74800 N | N/A 16700 lbf74200 N |
N/A
|
| LM501349HP | N/A | N/A 1 5/8 in41.275 mm | N/A 0.7800 in19.812 mm | N/A 16800 lbf74800 N | N/A 16700 lbf74200 N |
N/A
|
| M802047 | N/A | N/A 1 5/8 in41.275 mm | N/A 1.0100 in25.654 mm | N/A 20600 lbf91700 N | N/A 25300 lbf112000 N |
N/A
|
| M802048 | N/A | N/A 1 5/8 in41.275 mm | N/A 1.0100 in25.654 mm | N/A 20600 lbf91700 N | N/A 25300 lbf112000 N |
N/A
|
| M802048CP | N/A | N/A 1 5/8 in41.275 mm | N/A 1.0100 in25.654 mm | N/A 24400 lbf109000 N | N/A 25300 lbf112000 N |
N/A
|
| M903345 | N/A | N/A 1 5/8 in41.275 mm | N/A 0.9375 in23.813 mm | N/A 22800 lbf101000 N | N/A 20800 lbf92500 N |
N/A
|
| NA44163 | N/A | N/A 1 5/8 in41.275 mm | N/A 1.09375 in27.781 mm | N/A | N/A |
N/A
|