Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

475X N/A 475 N/A 2.1654 in55.001 mm N/A 1.1420 in29.007 mm N/A 29900 lbf133000 N N/A 41900 lbf186000 N N/A
557 N/A 555 N/A 2.1654 in55.001 mm N/A 1.4440 in36.678 mm N/A 42900 lbf191000 N N/A 55700 lbf248000 N N/A
622X N/A 615 N/A 2.1654 in55.001 mm N/A 1.625 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A
NA385 N/A N/A 2.1654 in55.001 mm N/A 1.03125 in26.194 mm N/A N/A N/A
622A N/A 615 N/A 2.1656 in55.006 mm N/A 1.625 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A
386 N/A 385 N/A 2.1840 in55.474 mm N/A 0.8640 in21.946 mm N/A 20500 lbf91000 N N/A 24100 lbf107000 N N/A
28680 N/A 28600 N/A 2 3/16 in55.563 mm N/A 0.9688 in24.608 mm N/A 27700 lbf123000 N N/A 32000 lbf142000 N N/A
466-S N/A 455 N/A 2 3/16 in55.563 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A
5566 N/A 5500 N/A 2 3/16 in55.563 mm N/A 1.7230 in43.764 mm N/A 53200 lbf237000 N N/A 73500 lbf327000 N N/A
72218 N/A 72000 N/A 2 3/16 in55.563 mm N/A 1.2910 in32.791 mm N/A 37100 lbf165000 N N/A 39400 lbf175000 N N/A
72218C N/A 72000C N/A 2 3/16 in55.563 mm N/A 1.2910 in32.791 mm N/A 48200 lbf214000 N N/A 46800 lbf208000 N N/A
72219C N/A 72000C N/A 2 3/16 in55.563 mm N/A 1.2910 in32.791 mm N/A 48200 lbf214000 N N/A 46800 lbf208000 N N/A
HM813840 N/A HM813800 N/A 2 3/16 in55.563 mm N/A 1.4375 in36.513 mm N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A
389 N/A 385 N/A 2.1880 in55.575 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A
66583 N/A 66500 N/A 2.1950 in55.753 mm N/A 1.2500 in31.750 mm N/A 34800 lbf155000 N N/A 39900 lbf178000 N N/A
28682 N/A 28600 N/A 2 1/4 in57.150 mm N/A 0.9688 in24.608 mm N/A 27700 lbf123000 N N/A 32000 lbf142000 N N/A
28682P N/A 28600 N/A 2 1/4 in57.150 mm N/A 0.9688 in24.608 mm N/A 27700 lbf123000 N N/A 32000 lbf142000 N N/A
29665 N/A 29600 N/A 2 1/4 in57.150 mm N/A 1.0000 in25.400 mm N/A 24800 lbf111000 N N/A 37200 lbf166000 N N/A
33225 N/A 33000 N/A 2 1/4 in57.150 mm N/A 1.1875 in30.163 mm N/A 31100 lbf138000 N N/A 44300 lbf197000 N N/A
33225A N/A 33000 N/A 2 1/4 in57.150 mm N/A 1.1875 in30.163 mm N/A 28800 lbf128000 N N/A 44300 lbf197000 N N/A
387 N/A 385 N/A 2 1/4 in57.150 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A
387A N/A 385 N/A 2 1/4 in57.150 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A
387AS N/A 385 N/A 2 1/4 in57.150 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A
387-S N/A 385 N/A 2 1/4 in57.150 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A
387W N/A 385 N/A 2 1/4 in57.150 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A
Unit of Measure
« 36 37 38 39 40 »