Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| 07100 | N/A 07000 | N/A 1 in25.400 mm | N/A 0.5614 in14.260 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A
|
| 07100-S | N/A 07000 | N/A 1 in25.400 mm | N/A 0.5614 in14.260 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A
|
| 07100-SA | N/A 07000 | N/A 1 in25.400 mm | N/A 0.5614 in14.260 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A
|
| 15100 | N/A 15000 | N/A 1 in25.400 mm | N/A 0.8125 in20.638 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A
|
| 15100-S | N/A 15000 | N/A 1 in25.400 mm | N/A 0.8125 in20.638 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A
|
| 15100-SR | N/A 15000 | N/A 1 in25.400 mm | N/A 0.7500 in19.050 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A
|
| 15101 | N/A 15000 | N/A 1 in25.400 mm | N/A 0.8125 in20.638 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A
|
| 15102 | N/A 15000 | N/A 1 in25.400 mm | N/A 0.8125 in20.638 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A
|
| 15578 | N/A 15500 | N/A 1 in25.400 mm | N/A 0.6875 in17.463 mm | N/A 12300 lbf54500 N | N/A 11300 lbf50100 N |
N/A
|
| 1780 | N/A 1700 | N/A 1 in25.400 mm | N/A 0.7810 in19.837 mm | N/A 10200 lbf45400 N | N/A 10200 lbf45300 N |
N/A
|
| 1986 | N/A 1900 | N/A 1 in25.400 mm | N/A 0.7620 in19.355 mm | N/A 10900 lbf48400 N | N/A 11300 lbf50200 N |
N/A
|
| 1994X | N/A 1900 | N/A 1 in25.400 mm | N/A 0.7620 in19.355 mm | N/A 10900 lbf48400 N | N/A 11300 lbf50200 N |
N/A
|
| 23100 | N/A 23000 | N/A 1 in25.400 mm | N/A 0.8450 in21.463 mm | N/A 12300 lbf54600 N | N/A 12500 lbf55800 N |
N/A
|
| 23101X | N/A 23000 | N/A 1 in25.400 mm | N/A 0.8130 in20.650 mm | N/A 12300 lbf54600 N | N/A 12500 lbf55800 N |
N/A
|
| 2382 | N/A | N/A 1 in25.400 mm | N/A 0.9750 in24.765 mm | N/A 14300 lbf63700 N | N/A 13900 lbf62000 N |
N/A
|
| 2473 | N/A 2470 | N/A 1 in25.400 mm | N/A 0.9375 in23.813 mm | N/A 15200 lbf67600 N | N/A 16500 lbf73300 N |
N/A
|
| 26100 | N/A 26000 | N/A 1 in25.400 mm | N/A 0.7450 in18.923 mm | N/A 13200 lbf58800 N | N/A 13500 lbf60100 N |
N/A
|
| 2687 | N/A 2600 | N/A 1 in25.400 mm | N/A 1.0013 in25.433 mm | N/A 17200 lbf76600 N | N/A 18400 lbf81700 N |
N/A
|
| 315 | N/A | N/A 1 in25.400 mm | N/A 0.8730 in22.174 mm | N/A 16800 lbf74900 N | N/A 16800 lbf74800 N |
N/A
|
| 3189 | N/A 3100 | N/A 1 in25.400 mm | N/A 1.1810 in29.997 mm | N/A 21300 lbf94800 N | N/A 22800 lbf102000 N |
N/A
|
| 338 | N/A 335 | N/A 1 in25.400 mm | N/A 0.8820 in22.403 mm | N/A 17900 lbf79500 N | N/A 18700 lbf83400 N |
N/A
|
| 41100 | N/A 41000 | N/A 1 in25.400 mm | N/A 0.9550 in24.257 mm | N/A 18600 lbf82600 N | N/A 14400 lbf64100 N |
N/A
|
| HM88630 | N/A | N/A 1 in25.400 mm | N/A 1.0000 in25.400 mm | N/A 17300 lbf76800 N | N/A 21200 lbf94200 N |
N/A
|
| KL44643 | N/A | N/A 1 in25.400 mm | N/A 0.5800 in14.732 mm | N/A 6760 lbf30100 N | N/A 7400 lbf32900 N |
N/A
|
| L44642 | N/A | N/A 1 in25.400 mm | N/A 0.5800 in14.732 mm | N/A 8010 lbf35600 N | N/A 7400 lbf32900 N |
N/A
|