Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

495W N/A 495 N/A 3 1/4 in82.550 mm N/A 1.1720 in29.769 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A
495XA N/A 495 N/A 3 1/4 in82.550 mm N/A 1.1720 in29.769 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A
580 N/A 575 N/A 3 1/4 in82.550 mm N/A 1.4212 in36.098 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A
580N N/A 575 N/A 3 1/4 in82.550 mm N/A 1.4212 in36.098 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A
580W N/A 575 N/A 3 1/4 in82.550 mm N/A 1.4212 in36.098 mm N/A 43900 lbf195000 N N/A 65400 lbf291000 N N/A
580WA N/A 575 N/A 3 1/4 in82.550 mm N/A 1.4212 in36.098 mm N/A 43900 lbf195000 N N/A 65400 lbf291000 N N/A
580X N/A 575 N/A 3 1/4 in82.550 mm N/A 1.4212 in36.098 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A
582 N/A 575 N/A 3 1/4 in82.550 mm N/A 1.4212 in36.098 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A
595 N/A 595 N/A 3 1/4 in82.550 mm N/A 1.4300 in36.322 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A
6559C N/A 6500 N/A 3 1/4 in82.550 mm N/A 2.1693 in55.100 mm N/A 98800 lbf439000 N N/A 118000 lbf523000 N N/A
6559V N/A 6500 N/A 3 1/4 in82.550 mm N/A 2.1693 in55.100 mm N/A 98800 lbf439000 N N/A 118000 lbf523000 N N/A
663 N/A 655 N/A 3 1/4 in82.550 mm N/A 1.625 in41.275 mm N/A 55500 lbf247000 N N/A 75300 lbf335000 N N/A
663A N/A 655 N/A 3 1/4 in82.550 mm N/A 1.625 in41.275 mm N/A 55500 lbf247000 N N/A 75300 lbf335000 N N/A
749A N/A 745 N/A 3 1/4 in82.550 mm N/A 1.8375 in46.673 mm N/A 84700 lbf377000 N N/A 93800 lbf417000 N N/A
750A N/A 745 N/A 3 1/4 in82.550 mm N/A 1.8375 in46.673 mm N/A 84700 lbf377000 N N/A 93800 lbf417000 N N/A
756 N/A 755 N/A 3 1/4 in82.550 mm N/A 1.9000 in48.260 mm N/A 73600 lbf327000 N N/A 99200 lbf441000 N N/A
757 N/A 755 N/A 3 1/4 in82.550 mm N/A 1.9000 in48.260 mm N/A 73600 lbf327000 N N/A 99200 lbf441000 N N/A
839 N/A 835 N/A 3 1/4 in82.550 mm N/A 2.2190 in56.363 mm N/A 92000 lbf409000 N N/A 117000 lbf522000 N N/A
842 N/A 835 N/A 3 1/4 in82.550 mm N/A 2.2190 in56.363 mm N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A
H917849 N/A N/A 3 1/4 in82.550 mm N/A 2.0938 in53.183 mm N/A 101000 lbf448000 N N/A 103000 lbf458000 N N/A
HM516448 N/A HM516400 N/A 3 1/4 in82.550 mm N/A 1.5625 in39.688 mm N/A 58200 lbf259000 N N/A 79300 lbf353000 N N/A
HM516449A N/A HM516400 N/A 3 1/4 in82.550 mm N/A 1.5625 in39.688 mm N/A 58200 lbf259000 N N/A 79300 lbf353000 N N/A
HM516449C N/A HM516400 N/A 3 1/4 in82.550 mm N/A 1.5625 in39.688 mm N/A 58200 lbf259000 N N/A 79300 lbf353000 N N/A
HM617045 N/A HM617000 N/A 3 1/4 in82.550 mm N/A 1.6875 in42.863 mm N/A 58700 lbf261000 N N/A 89700 lbf399000 N N/A
KHM516449 N/A N/A 3 1/4 in82.550 mm N/A 1.5625 in39.688 mm N/A 49100 lbf218000 N N/A 79300 lbf353000 N N/A
Unit of Measure
« 51 52 53 54 55 »