Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| L116149 | N/A L116100 | N/A 3 1/4 in82.550 mm | N/A 0.8438 in21.433 mm | N/A 20300 lbf90200 N | N/A 33100 lbf147000 N |
N/A
|
| LL116249 | N/A | N/A 3 1/4 in82.550 mm | N/A 0.5938 in15.083 mm | N/A 15900 lbf70900 N | N/A 19600 lbf87000 N |
N/A
|
| LM716449 | N/A | N/A 3 1/4 in82.550 mm | N/A 1.0625 in26.988 mm | N/A 30500 lbf135000 N | N/A 42000 lbf187000 N |
N/A
|
| NA580 | N/A | N/A 3 1/4 in82.550 mm | N/A 1.625 in41.275 mm | N/A | N/A |
N/A
|
| NA749 | N/A | N/A 3 1/4 in82.550 mm | N/A 2 in50.8 mm | N/A | N/A |
N/A
|
| NA842 | N/A | N/A 3 1/4 in82.550 mm | N/A 2.46875 in62.706 mm | N/A | N/A |
N/A
|
| NA580SW | N/A | N/A 3 1/4 in82.550 mm | N/A 1.8125 in46.0375 mm | N/A | N/A |
N/A
|
| 27689 | N/A 27600 | N/A 3.2813 in83.345 mm | N/A 1.0000 in25.400 mm | N/A 26300 lbf117000 N | N/A 39900 lbf178000 N |
N/A
|
| 27689H | N/A 27600 | N/A 3.2813 in83.345 mm | N/A 1.0000 in25.400 mm | N/A 24900 lbf111000 N | N/A 39900 lbf178000 N |
N/A
|
| 27690 | N/A 27600 | N/A 3.2813 in83.345 mm | N/A 1.0000 in25.400 mm | N/A 26300 lbf117000 N | N/A 39900 lbf178000 N |
N/A
|
| 27691 | N/A 27600 | N/A 3.2813 in83.345 mm | N/A 1.0000 in25.400 mm | N/A 26300 lbf117000 N | N/A 39900 lbf178000 N |
N/A
|
| 47688 | N/A 47600 | N/A 3.2813 in83.345 mm | N/A 1.3125 in33.338 mm | N/A 48100 lbf214000 N | N/A 58900 lbf262000 N |
N/A
|
| 498 | N/A 495 | N/A 3.3125 in84.138 mm | N/A 1.1720 in29.769 mm | N/A 34700 lbf154000 N | N/A 48600 lbf216000 N |
N/A
|
| 664 | N/A 655 | N/A 3.3125 in84.138 mm | N/A 1.625 in41.275 mm | N/A 55500 lbf247000 N | N/A 75300 lbf335000 N |
N/A
|
| 9386H | N/A 9300 | N/A 3.3125 in84.138 mm | N/A 1.8125 in46.038 mm | N/A 81600 lbf363000 N | N/A 78800 lbf351000 N |
N/A
|
| H919942 | N/A | N/A 3.3125 in84.138 mm | N/A 1.9291 in48.999 mm | N/A 83800 lbf373000 N | N/A 103000 lbf458000 N |
N/A
|
| H919942H | N/A | N/A 3.3125 in84.138 mm | N/A 1.9291 in48.999 mm | N/A 99400 lbf442000 N | N/A 103000 lbf458000 N |
N/A
|
| 27695 | N/A 27600 | N/A 3.3455 in84.976 mm | N/A 1.0000 in25.400 mm | N/A 26300 lbf117000 N | N/A 39900 lbf178000 N |
N/A
|
| 499A | N/A 495 | N/A 3.3455 in84.976 mm | N/A 1.1720 in29.769 mm | N/A 34700 lbf154000 N | N/A 48600 lbf216000 N |
N/A
|
| 599X | N/A 595 | N/A 3.3465 in85.001 mm | N/A 1.4300 in36.322 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N |
N/A
|
| 665X | N/A 655 | N/A 3.3465 in85.001 mm | N/A 1.625 in41.275 mm | N/A 55500 lbf247000 N | N/A 75300 lbf335000 N |
N/A
|
| 90334 | N/A | N/A 3.3465 in85.001 mm | N/A 1.8125 in46.038 mm | N/A 86100 lbf383000 N | N/A 88100 lbf392000 N |
N/A
|
| 98335 | N/A 98000 | N/A 3.3465 in85.001 mm | N/A 1.9375 in49.213 mm | N/A 108000 lbf482000 N | N/A 117000 lbf519000 N |
N/A
|
| 749 | N/A 745 | N/A 3.3475 in85.027 mm | N/A 1.8375 in46.673 mm | N/A 84700 lbf377000 N | N/A 93800 lbf417000 N |
N/A
|
| 749-S | N/A 745 | N/A 3.3475 in85.027 mm | N/A 1.8375 in46.673 mm | N/A 84700 lbf377000 N | N/A 93800 lbf417000 N |
N/A
|