Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| 52401N | N/A 52000 | N/A 4 in101.600 mm | N/A 1.4219 in36.116 mm | N/A 50200 lbf223000 N | N/A 77000 lbf343000 N |
N/A
|
| 687 | N/A 675 | N/A 4 in101.600 mm | N/A 1.625 in41.275 mm | N/A 59500 lbf265000 N | N/A 86700 lbf386000 N |
N/A
|
| 687P | N/A 675 | N/A 4 in101.600 mm | N/A 1.625 in41.275 mm | N/A 70500 lbf314000 N | N/A 86700 lbf386000 N |
N/A
|
| 780 | N/A 775 | N/A 4 in101.600 mm | N/A 1.8900 in48.006 mm | N/A 77800 lbf346000 N | N/A 111000 lbf495000 N |
N/A
|
| 780W | N/A 775 | N/A 4 in101.600 mm | N/A 1.8900 in48.006 mm | N/A 77800 lbf346000 N | N/A 111000 lbf495000 N |
N/A
|
| 861 | N/A 855 | N/A 4 in101.600 mm | N/A 2.2650 in57.531 mm | N/A 103000 lbf458000 N | N/A 142000 lbf630000 N |
N/A
|
| 941 | N/A 935 | N/A 4 in101.600 mm | N/A 2.6250 in66.675 mm | N/A 129000 lbf572000 N | N/A 177000 lbf786000 N |
N/A
|
| 98400 | N/A 98000 | N/A 4 in101.600 mm | N/A 1.9375 in49.213 mm | N/A 108000 lbf482000 N | N/A 117000 lbf519000 N |
N/A
|
| EE215040 | N/A | N/A 4 in101.600 mm | N/A 2.875 in73.025 mm | N/A 125000 lbf556000 N | N/A 173000 lbf768000 N |
N/A
|
| H924033 | N/A H924000 | N/A 4 in101.600 mm | N/A 2.0625 in52.388 mm | N/A 125000 lbf557000 N | N/A 137000 lbf610000 N |
N/A
|
| HH221449 | N/A HH221400 | N/A 4 in101.600 mm | N/A 2.2650 in57.531 mm | N/A 120000 lbf534000 N | N/A 156000 lbf692000 N |
N/A
|
| HH221449A | N/A HH221400 | N/A 4 in101.600 mm | N/A 2.2650 in57.531 mm | N/A 120000 lbf534000 N | N/A 156000 lbf692000 N |
N/A
|
| HH221449XX | N/A HH221400 | N/A 4 in101.600 mm | N/A 2.2650 in57.531 mm | N/A 142000 lbf633000 N | N/A 156000 lbf692000 N |
N/A
|
| HH224335 | N/A HH224300 | N/A 4 in101.600 mm | N/A 2.6250 in66.675 mm | N/A 153000 lbf680000 N | N/A 204000 lbf906000 N |
N/A
|
| HH224335V | N/A HH224300 | N/A 4 in101.600 mm | N/A 2.6250 in66.675 mm | N/A 181000 lbf806000 N | N/A 204000 lbf906000 N |
N/A
|
| HH923649 | N/A | N/A 4 in101.600 mm | N/A 2.875 in73.025 mm | N/A 186000 lbf828000 N | N/A 186000 lbf827000 N |
N/A
|
| HM120848 | N/A HM120800 | N/A 4 in101.600 mm | N/A 1.9375 in49.213 mm | N/A 60700 lbf270000 N | N/A 96900 lbf431000 N |
N/A
|
| K150200 | N/A HH221400 | N/A 4 in101.600 mm | N/A 2.2650 in57.531 mm | N/A 142000 lbf633000 N | N/A 156000 lbf692000 N |
N/A
|
| L420449 | N/A | N/A 4 in101.600 mm | N/A 0.8438 in21.433 mm | N/A 22000 lbf97800 N | N/A 39400 lbf175000 N |
N/A
|
| L521945 | N/A L521900 | N/A 4 in101.600 mm | N/A 0.8438 in21.433 mm | N/A 21600 lbf96000 N | N/A 39400 lbf175000 N |
N/A
|
| LL420549 | N/A | N/A 4 in101.600 mm | N/A 0.5938 in15.083 mm | N/A 14600 lbf64900 N | N/A 23400 lbf104000 N |
N/A
|
| LM120749 | N/A | N/A 4 in101.600 mm | N/A 1.2500 in31.750 mm | N/A 38700 lbf172000 N | N/A 65700 lbf292000 N |
N/A
|
| LM520349 | N/A LM520300 | N/A 4 in101.600 mm | N/A 0.8550 in21.717 mm | N/A 28800 lbf128000 N | N/A 43800 lbf195000 N |
N/A
|
| LM720648 | N/A | N/A 4 in101.600 mm | N/A 1.0000 in25.400 mm | N/A 29600 lbf132000 N | N/A 45400 lbf202000 N |
N/A
|
| LM921845 | N/A | N/A 4 in101.600 mm | N/A 1.2500 in31.750 mm | N/A 38300 lbf170000 N | N/A 49200 lbf219000 N |
N/A
|