Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 61 62 63 64 65 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

K37425 N/A N/A 4.25 in107.95 mm N/A 0.8440 in21.438 mm N/A 30700 lbf137000 N N/A 40100 lbf179000 N N/A
L521949 N/A L521900 N/A 4.25 in107.95 mm N/A 0.8438 in21.433 mm N/A 20000 lbf88900 N N/A 39400 lbf175000 N N/A
LL521849C N/A N/A 4.25 in107.95 mm N/A 0.5938 in15.083 mm N/A 15800 lbf70400 N N/A 24000 lbf107000 N N/A
LM522546 N/A LM522500 N/A 4.25 in107.95 mm N/A 1.375 in34.925 mm N/A 52200 lbf232000 N N/A 80300 lbf357000 N N/A
NA56425SW N/A 56000 N/A 4.25 in107.95 mm N/A 1.75 in44.45 mm N/A 50900 lbf226000 N N/A N/A
37431 N/A 37000 N/A 4.3125 in109.538 mm N/A 0.8440 in21.438 mm N/A 25900 lbf115000 N N/A 40100 lbf179000 N N/A
37431A N/A 37000 N/A 4.3125 in109.538 mm N/A 0.8440 in21.438 mm N/A 30700 lbf137000 N N/A 40100 lbf179000 N N/A
37431AN N/A 37000 N/A 4.3125 in109.538 mm N/A 0.8440 in21.438 mm N/A 30700 lbf137000 N N/A 40100 lbf179000 N N/A
71432 N/A 71000 N/A 4.3288 in109.952 mm N/A 1.9375 in49.213 mm N/A 81700 lbf364000 N N/A 122000 lbf543000 N N/A
64432 N/A 64000 N/A 4.3297 in109.974 mm N/A 1.625 in41.275 mm N/A 61800 lbf275000 N N/A 94200 lbf419000 N N/A
NA64432SW N/A N/A 4.3297 in109.975 mm N/A 2 in50.8 mm N/A N/A N/A
H924043 N/A H924000 N/A 4.3301 in109.985 mm N/A 2.0625 in52.388 mm N/A 106000 lbf470000 N N/A 137000 lbf610000 N N/A
LM522548 N/A LM522500 N/A 4.3302 in109.987 mm N/A 1.375 in34.925 mm N/A 44000 lbf196000 N N/A 80300 lbf357000 N N/A
LM522549 N/A LM522500 N/A 4.3302 in109.987 mm N/A 1.375 in34.925 mm N/A 52200 lbf232000 N N/A 80300 lbf357000 N N/A
64433 N/A 64000 N/A 4.3304 in109.992 mm N/A 1.625 in41.275 mm N/A 61800 lbf275000 N N/A 94200 lbf419000 N N/A
71433X N/A 71000 N/A 4.3307 in110 mm N/A 1.9375 in49.213 mm N/A 81700 lbf364000 N N/A 122000 lbf543000 N N/A
942 N/A 935 N/A 4.3307 in110 mm N/A 2.6250 in66.675 mm N/A 129000 lbf572000 N N/A 177000 lbf786000 N N/A
67434 N/A N/A 4.3438 in110.333 mm N/A 1.1875 in30.163 mm N/A 44300 lbf197000 N N/A 60300 lbf268000 N N/A
64437 N/A 64000 N/A 4.3750 in111.125 mm N/A 1.625 in41.275 mm N/A 61800 lbf275000 N N/A 94200 lbf419000 N N/A
67437 N/A N/A 4.3750 in111.125 mm N/A 1.1875 in30.163 mm N/A 52500 lbf233000 N N/A 60300 lbf268000 N N/A
71437 N/A 71000 N/A 4.3750 in111.125 mm N/A 1.9375 in49.213 mm N/A 81700 lbf364000 N N/A 122000 lbf543000 N N/A
H924045 N/A H924000 N/A 4.3750 in111.125 mm N/A 2.0625 in52.388 mm N/A 125000 lbf557000 N N/A 137000 lbf610000 N N/A
HH924349 N/A HH924300 N/A 4.3750 in111.125 mm N/A 2.8125 in71.438 mm N/A 179000 lbf796000 N N/A 192000 lbf855000 N N/A
947 N/A 935 N/A 4.4062 in111.917 mm N/A 2.6250 in66.675 mm N/A 129000 lbf572000 N N/A 177000 lbf786000 N N/A
64450 N/A 64000 N/A 4 1/2 in114.300 mm N/A 1.625 in41.275 mm N/A 61800 lbf275000 N N/A 94200 lbf419000 N N/A
Unit of Measure
« 61 62 63 64 65 »