Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

M224749 N/A M224700 N/A 4.7500 in120.650 mm N/A 1.4375 in36.513 mm N/A 54900 lbf244000 N N/A 94900 lbf422000 N N/A
48286 N/A 48200 N/A 4.8750 in123.825 mm N/A 1.5000 in38.100 mm N/A 60200 lbf268000 N N/A 111000 lbf493000 N N/A
EE153049 N/A 153000 N/A 4.8750 in123.825 mm N/A 3.2500 in82.550 mm N/A 160000 lbf711000 N N/A 232000 lbf1030000 N N/A
HH228344 N/A HH228300 N/A 4.8750 in123.825 mm N/A 3.2500 in82.550 mm N/A 205000 lbf910000 N N/A 279000 lbf1240000 N N/A
HM125948 N/A N/A 4.8750 in123.825 mm N/A 2.375 in60.325 mm N/A 100000 lbf446000 N N/A 155000 lbf691000 N N/A
95491 N/A 95000 N/A 4.9190 in124.943 mm N/A 2.5 in63.5 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A
97493 N/A 97000 N/A 4.9330 in125.298 mm N/A 1.9460 in49.428 mm N/A 84500 lbf376000 N N/A 109000 lbf486000 N N/A
HM926745 N/A HM926700 N/A 4.9330 in125.298 mm N/A 1.9460 in49.428 mm N/A 132000 lbf586000 N N/A 151000 lbf673000 N N/A
HM127440 N/A HM127400 N/A 4.9995 in126.987 mm N/A 2.2500 in57.150 mm N/A 94500 lbf420000 N N/A 159000 lbf706000 N N/A
48290 N/A 48200 N/A 5 in127 mm N/A 1.5000 in38.100 mm N/A 60200 lbf268000 N N/A 111000 lbf493000 N N/A
67388 N/A 67300 N/A 5 in127 mm N/A 1.8125 in46.038 mm N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A
74500 N/A 74000 N/A 5 in127 mm N/A 1.875 in47.625 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A
796X N/A 795 N/A 5 in127 mm N/A 1.875 in47.625 mm N/A 85000 lbf378000 N N/A 133000 lbf593000 N N/A
798 N/A 795 N/A 5 in127 mm N/A 1.9690 in50.013 mm N/A 75700 lbf337000 N N/A 123000 lbf545000 N N/A
95500 N/A 95000 N/A 5 in127 mm N/A 2.5 in63.5 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A
97500 N/A 97000 N/A 5 in127 mm N/A 1.9460 in49.428 mm N/A 100000 lbf446000 N N/A 109000 lbf486000 N N/A
99500 N/A 99000 N/A 5 in127 mm N/A 2.6250 in66.675 mm N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A
EE116050 N/A N/A 5 in127 mm N/A 2.5 in63.5 mm N/A 135000 lbf602000 N N/A 195000 lbf867000 N N/A
EE153050 N/A 153000 N/A 5 in127 mm N/A 3.2500 in82.550 mm N/A 160000 lbf711000 N N/A 232000 lbf1030000 N N/A
EE195500X N/A N/A 5 in127 mm N/A 2.6510 in67.335 mm N/A 123000 lbf547000 N N/A 174000 lbf774000 N N/A
EE455051 N/A 455000 N/A 5 in127 mm N/A 3.5000 in88.900 mm N/A 185000 lbf824000 N N/A 258000 lbf1150000 N N/A
EE514050 N/A N/A 5 in127 mm N/A 3.2500 in82.550 mm N/A 180000 lbf802000 N N/A 227000 lbf1010000 N N/A
EE540502 N/A N/A 5 in127 mm N/A 3.4375 in87.313 mm N/A 185000 lbf823000 N N/A 246000 lbf1090000 N N/A
EE750502 N/A 750000 N/A 5 in127 mm N/A 2.4375 in61.913 mm N/A 174000 lbf775000 N N/A 196000 lbf871000 N N/A
HH228349 N/A HH228300 N/A 5 in127 mm N/A 3.2500 in82.550 mm N/A 205000 lbf910000 N N/A 279000 lbf1240000 N N/A
Unit of Measure
« 66 67 68 69 70 »