Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| LM229140C | N/A | N/A 5.3750 in136.525 mm | N/A 1.2992 in33.000 mm | N/A 57400 lbf255000 N | N/A 103000 lbf459000 N |
N/A
|
| LM328444 | N/A | N/A 5.3750 in136.525 mm | N/A 1.1563 in29.370 mm | N/A 51000 lbf227000 N | N/A 84300 lbf375000 N |
N/A
|
| H432640 | N/A H432600 | N/A 5.4995 in139.687 mm | N/A 3.0625 in77.788 mm | N/A 174000 lbf775000 N | N/A 265000 lbf1180000 N |
N/A
|
| 455959 | N/A 455000 | N/A 5 1/2 in139.700 mm | N/A 3.5000 in88.900 mm | N/A 185000 lbf824000 N | N/A 258000 lbf1150000 N |
N/A
|
| 73551 | N/A 73000 | N/A 5 1/2 in139.700 mm | N/A 1.2450 in31.623 mm | N/A 65800 lbf293000 N | N/A 77000 lbf342000 N |
N/A
|
| 74550 | N/A 74000 | N/A 5 1/2 in139.700 mm | N/A 1.875 in47.625 mm | N/A 85900 lbf382000 N | N/A 138000 lbf614000 N |
N/A
|
| 74550A | N/A 74000 | N/A 5 1/2 in139.700 mm | N/A 1.875 in47.625 mm | N/A 85900 lbf382000 N | N/A 138000 lbf614000 N |
N/A
|
| 74550P | N/A 74000 | N/A 5 1/2 in139.700 mm | N/A 1.875 in47.625 mm | N/A 102000 lbf453000 N | N/A 138000 lbf614000 N |
N/A
|
| 82550 | N/A 82000 | N/A 5 1/2 in139.700 mm | N/A 2.2300 in56.642 mm | N/A 116000 lbf515000 N | N/A 182000 lbf810000 N |
N/A
|
| 898 | N/A 895 | N/A 5 1/2 in139.700 mm | N/A 2.2500 in57.150 mm | N/A 117000 lbf520000 N | N/A 182000 lbf809000 N |
N/A
|
| 898A | N/A 895 | N/A 5 1/2 in139.700 mm | N/A 2.2500 in57.150 mm | N/A 117000 lbf520000 N | N/A 182000 lbf809000 N |
N/A
|
| 899 | N/A 895 | N/A 5 1/2 in139.700 mm | N/A 2.3125 in58.738 mm | N/A 101000 lbf448000 N | N/A 159000 lbf708000 N |
N/A
|
| 99550 | N/A 99000 | N/A 5 1/2 in139.700 mm | N/A 2.6250 in66.675 mm | N/A 148000 lbf660000 N | N/A 231000 lbf1030000 N |
N/A
|
| EE107055 | N/A 107000 | N/A 5 1/2 in139.700 mm | N/A 2.9375 in74.613 mm | N/A 176000 lbf784000 N | N/A 263000 lbf1170000 N |
N/A
|
| EE450551 | N/A 450000 | N/A 5 1/2 in139.700 mm | N/A 3.6875 in93.663 mm | N/A 237000 lbf1050000 N | N/A 333000 lbf1480000 N |
N/A
|
| EE540550 | N/A | N/A 5 1/2 in139.700 mm | N/A 3.4375 in87.313 mm | N/A 185000 lbf823000 N | N/A 246000 lbf1090000 N |
N/A
|
| EE750558 | N/A 750000 | N/A 5 1/2 in139.700 mm | N/A 2.4375 in61.913 mm | N/A 174000 lbf775000 N | N/A 196000 lbf871000 N |
N/A
|
| EE750558W | N/A 750000 | N/A 5 1/2 in139.700 mm | N/A 2.4375 in61.913 mm | N/A 174000 lbf775000 N | N/A 196000 lbf871000 N |
N/A
|
| EE750562 | N/A 750000 | N/A 5 1/2 in139.700 mm | N/A 2.4375 in61.913 mm | N/A 174000 lbf775000 N | N/A 196000 lbf871000 N |
N/A
|
| HH231649 | N/A | N/A 5 1/2 in139.700 mm | N/A 3.4375 in87.313 mm | N/A 257000 lbf1140000 N | N/A 302000 lbf1340000 N |
N/A
|
| HH234031 | N/A HH234000 | N/A 5 1/2 in139.700 mm | N/A 3.6875 in93.663 mm | N/A 259000 lbf1150000 N | N/A 354000 lbf1580000 N |
N/A
|
| HH234032 | N/A HH234000 | N/A 5 1/2 in139.700 mm | N/A 3.6875 in93.663 mm | N/A 259000 lbf1150000 N | N/A 354000 lbf1580000 N |
N/A
|
| HM231132 | N/A HM231100 | N/A 5 1/2 in139.700 mm | N/A 2.2300 in56.642 mm | N/A 134000 lbf597000 N | N/A 210000 lbf932000 N |
N/A
|
| KLL428349 | N/A | N/A 5 1/2 in139.700 mm | N/A 0.8125 in20.638 mm | N/A 25500 lbf113000 N | N/A 47400 lbf211000 N |
N/A
|
| LL428349 | N/A | N/A 5 1/2 in139.700 mm | N/A 0.8125 in20.638 mm | N/A 25500 lbf113000 N | N/A 47400 lbf211000 N |
N/A
|