Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 81 82 83 84 85 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

LM245846 N/A N/A 9.0625 in230.188 mm N/A 2.0625 in52.388 mm N/A 116000 lbf518000 N N/A 214000 lbf952000 N N/A
544091 N/A N/A 9.1250 in231.775 mm N/A 1.2500 in31.750 mm N/A 53400 lbf238000 N N/A 103000 lbf458000 N N/A
H247545WS N/A H247500 N/A 9.1250 in231.775 mm N/A 4.4375 in112.713 mm N/A 399000 lbf1770000 N N/A 699000 lbf3110000 N N/A
K544091 N/A N/A 9.1250 in231.775 mm N/A 1.2500 in31.750 mm N/A 50500 lbf225000 N N/A 103000 lbf458000 N N/A
LL244549 N/A N/A 9.1250 in231.775 mm N/A 0.8465 in21.501 mm N/A 32900 lbf146000 N N/A 78500 lbf349000 N N/A
LM245848 N/A N/A 9.1250 in231.775 mm N/A 2.0625 in52.388 mm N/A 116000 lbf518000 N N/A 214000 lbf952000 N N/A
M246942 N/A N/A 9.1250 in231.775 mm N/A 2.5625 in65.088 mm N/A 177000 lbf789000 N N/A 352000 lbf1570000 N N/A
M246943 N/A N/A 9.1250 in231.775 mm N/A 2.7500 in69.850 mm N/A 166000 lbf736000 N N/A 319000 lbf1420000 N N/A
M249734 N/A M249700 N/A 9.1250 in231.775 mm N/A 2.8125 in71.438 mm N/A 206000 lbf914000 N N/A 416000 lbf1850000 N N/A
M249734H N/A M249700 N/A 9.1250 in231.775 mm N/A 2.8125 in71.438 mm N/A 258000 lbf1150000 N N/A 416000 lbf1850000 N N/A
LM545848 N/A LM545800 N/A 9.2460 in234.848 mm N/A 2.125 in53.975 mm N/A 138000 lbf613000 N N/A 213000 lbf949000 N N/A
LM545848AH N/A LM545800 N/A 9.2460 in234.848 mm N/A 2.125 in53.975 mm N/A 138000 lbf613000 N N/A 213000 lbf949000 N N/A
8574 N/A 8500 N/A 9.25 in234.95 mm N/A 2.0625 in52.388 mm N/A 121000 lbf537000 N N/A 227000 lbf1010000 N N/A
8575 N/A 8500 N/A 9.25 in234.95 mm N/A 2.0625 in52.388 mm N/A 126000 lbf558000 N N/A 240000 lbf1070000 N N/A
8575X N/A 8500 N/A 9.25 in234.95 mm N/A 2.0625 in52.388 mm N/A 119000 lbf527000 N N/A 240000 lbf1070000 N N/A
88925 N/A 88000 N/A 9.25 in234.95 mm N/A 1.9375 in49.213 mm N/A 124000 lbf552000 N N/A 185000 lbf821000 N N/A
96925 N/A 96000 N/A 9.25 in234.95 mm N/A 2.6250 in66.675 mm N/A 171000 lbf759000 N N/A 319000 lbf1420000 N N/A
DX903631 N/A N/A 9.25 in234.95 mm N/A 4.4375 in112.713 mm N/A 464000 lbf2060000 N N/A 699000 lbf3110000 N N/A
H247548 N/A H247500 N/A 9.25 in234.95 mm N/A 4.4375 in112.713 mm N/A 422000 lbf1880000 N N/A 757000 lbf3370000 N N/A
H247549 N/A H247500 N/A 9.25 in234.95 mm N/A 4.4375 in112.713 mm N/A 377000 lbf1670000 N N/A 699000 lbf3110000 N N/A
H247549WS N/A H247500 N/A 9.25 in234.95 mm N/A 4.4375 in112.713 mm N/A 399000 lbf1770000 N N/A 699000 lbf3110000 N N/A
LM446349 N/A LM446300 N/A 9.25 in234.95 mm N/A 1.8125 in46.038 mm N/A 99200 lbf441000 N N/A 208000 lbf926000 N N/A
LM446349NW N/A LM446300 N/A 9.25 in234.95 mm N/A 2 in50.8 mm N/A 99200 lbf441000 N N/A 208000 lbf926000 N N/A
LM545849 N/A LM545800 N/A 9.25 in234.95 mm N/A 1.9375 in49.213 mm N/A 117000 lbf519000 N N/A 233000 lbf1040000 N N/A
LM545849A N/A LM545800 N/A 9.25 in234.95 mm N/A 1.9375 in49.213 mm N/A 117000 lbf519000 N N/A 233000 lbf1040000 N N/A
Unit of Measure
« 81 82 83 84 85 »