Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| 08118 | N/A 08000 | N/A 1 3/16 in30.163 mm | N/A 0.5937 in15.080 mm | N/A 7130 lbf31700 N | N/A 7880 lbf35000 N |
N/A
|
| 17119 | N/A 17000 | N/A 1 3/16 in30.163 mm | N/A 0.6522 in16.566 mm | N/A 9720 lbf43200 N | N/A 9910 lbf44100 N |
N/A
|
| 24118 | N/A 24000 | N/A 1 3/16 in30.163 mm | N/A 0.7470 in18.974 mm | N/A 12600 lbf55900 N | N/A 12400 lbf55200 N |
N/A
|
| 2558 | N/A 2500 | N/A 1 3/16 in30.163 mm | N/A 0.9983 in25.357 mm | N/A 18800 lbf83700 N | N/A 21200 lbf94400 N |
N/A
|
| 2559 | N/A 2500 | N/A 1 3/16 in30.163 mm | N/A 0.9983 in25.357 mm | N/A 18800 lbf83700 N | N/A 21200 lbf94400 N |
N/A
|
| 28118 | N/A 28000 | N/A 1 3/16 in30.163 mm | N/A 0.8244 in20.940 mm | N/A 16900 lbf75200 N | N/A 15500 lbf68900 N |
N/A
|
| 3187 | N/A 3100 | N/A 1 3/16 in30.163 mm | N/A 1.1810 in29.997 mm | N/A 21300 lbf94800 N | N/A 22800 lbf102000 N |
N/A
|
| 3191 | N/A 3100 | N/A 1 3/16 in30.163 mm | N/A 1.1810 in29.997 mm | N/A 21300 lbf94800 N | N/A 22800 lbf102000 N |
N/A
|
| 334 | N/A 335 | N/A 1 3/16 in30.163 mm | N/A 0.8820 in22.403 mm | N/A 17900 lbf79500 N | N/A 18700 lbf83400 N |
N/A
|
| 3474 | N/A 3400 | N/A 1 3/16 in30.163 mm | N/A 1.1721 in29.771 mm | N/A 23500 lbf105000 N | N/A 26800 lbf119000 N |
N/A
|
| 356 | N/A 355 | N/A 1 3/16 in30.163 mm | N/A 0.8540 in21.692 mm | N/A 18400 lbf81800 N | N/A 20000 lbf88800 N |
N/A
|
| 43118 | N/A 43000 | N/A 1 3/16 in30.163 mm | N/A 0.9478 in24.074 mm | N/A 20700 lbf92000 N | N/A 17100 lbf76200 N |
N/A
|
| M86649 | N/A M86600 | N/A 1 3/16 in30.163 mm | N/A 0.8438 in21.433 mm | N/A 13500 lbf60200 N | N/A 16100 lbf71700 N |
N/A
|
| M86649P | N/A M86600 | N/A 1 3/16 in30.163 mm | N/A 0.8438 in21.433 mm | N/A 12500 lbf55700 N | N/A 16100 lbf71700 N |
N/A
|
| M88043 | N/A M88000 | N/A 1 3/16 in30.163 mm | N/A 0.875 in22.225 mm | N/A 17100 lbf76300 N | N/A 17400 lbf77400 N |
N/A
|
| M88044 | N/A M88000 | N/A 1 3/16 in30.163 mm | N/A 0.875 in22.225 mm | N/A 13400 lbf59600 N | N/A 17400 lbf77400 N |
N/A
|
| 15120A | N/A 15000 | N/A 1.1880 in30.175 mm | N/A 0.8125 in20.638 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A
|
| 15118 | N/A 15000 | N/A 1.1895 in30.213 mm | N/A 0.8125 in20.638 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A
|
| 15119 | N/A 15000 | N/A 1.1895 in30.213 mm | N/A 0.8125 in20.638 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A
|
| 15120 | N/A 15000 | N/A 1.1895 in30.213 mm | N/A 0.8125 in20.638 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A
|
| 2561X | N/A 2500 | N/A 1.1895 in30.213 mm | N/A 0.9730 in24.714 mm | N/A 18800 lbf83700 N | N/A 21200 lbf94400 N |
N/A
|
| 14116 | N/A 14000 | N/A 1.1900 in30.226 mm | N/A 0.7710 in19.583 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 14116W | N/A 14000 | N/A 1.1900 in30.226 mm | N/A 0.7710 in19.583 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 14119A | N/A 14000 | N/A 1.1900 in30.226 mm | N/A 0.7710 in19.583 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 14120 | N/A 14000 | N/A 1.1900 in30.226 mm | N/A 1.0520 in26.721 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|