Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

3480 N/A 3400 N/A 1.3780 in35.001 mm N/A 1.1721 in29.771 mm N/A 23500 lbf105000 N N/A 26800 lbf119000 N N/A
421 N/A N/A 1.3780 in35.001 mm N/A 1.1450 in29.083 mm N/A 26000 lbf116000 N N/A 28000 lbf124000 N N/A
43138X N/A 43000 N/A 1.3780 in35.001 mm N/A 0.9166 in23.282 mm N/A 17500 lbf77600 N N/A 17100 lbf76200 N N/A
441 N/A 435 N/A 1.3780 in35.001 mm N/A 1.1772 in29.901 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A
LM48545 N/A LM48500 N/A 1.3830 in35.128 mm N/A 0.7200 in18.288 mm N/A 11300 lbf50500 N N/A 14200 lbf63100 N N/A
2880 N/A N/A 1.3900 in35.306 mm N/A 0.9375 in23.813 mm N/A 16400 lbf73200 N N/A 18800 lbf83800 N N/A
2791A N/A 2700 N/A 1.4058 in35.707 mm N/A 1.0100 in25.654 mm N/A 18100 lbf80400 N N/A 23000 lbf102000 N N/A
HM88648 N/A N/A 1.4062 in35.717 mm N/A 1.0000 in25.400 mm N/A 17300 lbf76800 N N/A 21200 lbf94200 N N/A
HM88648X N/A N/A 1.4062 in35.717 mm N/A 1.0000 in25.400 mm N/A 17300 lbf76800 N N/A 21200 lbf94200 N N/A
02884 N/A 02800 N/A 1.4350 in36.449 mm N/A 0.875 in22.225 mm N/A 14800 lbf65700 N N/A 16800 lbf74900 N N/A
25880 N/A N/A 1.4365 in36.487 mm N/A 0.9688 in24.608 mm N/A 19100 lbf85100 N N/A 21900 lbf97400 N N/A
2780 N/A 2700 N/A 1.4365 in36.487 mm N/A 1.0100 in25.654 mm N/A 19500 lbf86900 N N/A 23000 lbf102000 N N/A
2794 N/A 2700 N/A 1.4365 in36.487 mm N/A 1.0100 in25.654 mm N/A 19500 lbf86900 N N/A 23000 lbf102000 N N/A
3378 N/A 3300 N/A 1.4365 in36.487 mm N/A 1.1965 in30.391 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A
13682 N/A 13600 N/A 1 7/16 in36.513 mm N/A 0.7500 in19.050 mm N/A 15100 lbf67200 N N/A 15300 lbf67900 N N/A
16143 N/A 16000 N/A 1 7/16 in36.513 mm N/A 0.8125 in20.638 mm N/A 12700 lbf56600 N N/A 14800 lbf65800 N N/A
19143 N/A 19000 N/A 1 7/16 in36.513 mm N/A 0.6504 in16.520 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A
25570 N/A 25500 N/A 1 7/16 in36.513 mm N/A 1.0000 in25.400 mm N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A
26877 N/A 26800 N/A 1 7/16 in36.513 mm N/A 1.0000 in25.400 mm N/A 20500 lbf91100 N N/A 24800 lbf110000 N N/A
31597 N/A 31500 N/A 1 7/16 in36.513 mm N/A 1.1250 in28.575 mm N/A 21300 lbf94700 N N/A 24100 lbf107000 N N/A
3479 N/A 3400 N/A 1 7/16 in36.513 mm N/A 1.1721 in29.771 mm N/A 23500 lbf105000 N N/A 26800 lbf119000 N N/A
3878 N/A 3800 N/A 1 7/16 in36.513 mm N/A 1.1875 in30.163 mm N/A 27900 lbf124000 N N/A 33200 lbf148000 N N/A
3878A N/A 3800 N/A 1 7/16 in36.513 mm N/A 1.1875 in30.163 mm N/A 27900 lbf124000 N N/A 33200 lbf148000 N N/A
44143 N/A 44000 N/A 1 7/16 in36.513 mm N/A 0.9330 in23.698 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A
46143 N/A N/A 1 7/16 in36.513 mm N/A 1.2500 in31.750 mm N/A 29100 lbf129000 N N/A 35500 lbf158000 N N/A
Unit of Measure
« 16 17 18 19 20 »