Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| 157 | N/A | N/A 0.7874 in20 mm | N/A 0.6380 in16.205 mm | N/A 8430 lbf37500 N | N/A 8690 lbf38700 N |
N/A
|
| 09081 | N/A 09000 | N/A 0.8120 in20.625 mm | N/A 0.8480 in21.539 mm | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N |
N/A
|
| 1778 | N/A 1700 | N/A 0.8121 in20.627 mm | N/A 0.7810 in19.837 mm | N/A 10200 lbf45400 N | N/A 10200 lbf45300 N |
N/A
|
| 12580 | N/A | N/A 0.8125 in20.638 mm | N/A 0.7813 in19.845 mm | N/A 9810 lbf43600 N | N/A 9720 lbf43200 N |
N/A
|
| 3660 | N/A 3600 | N/A 0.8125 in20.638 mm | N/A 1.1975 in30.417 mm | N/A 19900 lbf88600 N | N/A 20200 lbf89800 N |
N/A
|
| KM12649 | N/A | N/A 0.8437 in21.430 mm | N/A 0.7200 in18.288 mm | N/A 9900 lbf44100 N | N/A 9780 lbf43500 N |
N/A
|
| M12649 | N/A | N/A 0.8437 in21.430 mm | N/A 0.7200 in18.288 mm | N/A 11700 lbf52200 N | N/A 9780 lbf43500 N |
N/A
|
| M12649X | N/A | N/A 0.8437 in21.430 mm | N/A 0.7200 in18.288 mm | N/A 9170 lbf40800 N | N/A 9780 lbf43500 N |
N/A
|
| LM12749 | N/A | N/A 0.8656 in21.986 mm | N/A 0.6550 in16.637 mm | N/A 8680 lbf38600 N | N/A 7930 lbf35300 N |
N/A
|
| LM12749F | N/A | N/A 0.8656 in21.986 mm | N/A 0.6550 in16.637 mm | N/A 8680 lbf38600 N | N/A 7930 lbf35300 N |
N/A
|
| 07087 | N/A 07000 | N/A 7/8 in22.225 mm | N/A 0.5614 in14.260 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A
|
| 07087X | N/A 07000 | N/A 7/8 in22.225 mm | N/A 0.5614 in14.260 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A
|
| 1280 | N/A | N/A 7/8 in22.225 mm | N/A 0.875 in22.225 mm | N/A 12400 lbf55300 N | N/A 12400 lbf55100 N |
N/A
|
| 1380 | N/A 1300 | N/A 7/8 in22.225 mm | N/A 0.7940 in20.168 mm | N/A 10800 lbf47900 N | N/A 10900 lbf48300 N |
N/A
|
| 1380H | N/A 1300 | N/A 7/8 in22.225 mm | N/A 0.7940 in20.168 mm | N/A 12800 lbf56700 N | N/A 10900 lbf48300 N |
N/A
|
| 1755 | N/A 1700 | N/A 7/8 in22.225 mm | N/A 0.7810 in19.837 mm | N/A 10200 lbf45400 N | N/A 10200 lbf45300 N |
N/A
|
| 1975 | N/A 1900 | N/A 7/8 in22.225 mm | N/A 0.7620 in19.355 mm | N/A 10900 lbf48400 N | N/A 11300 lbf50200 N |
N/A
|
| 2380 | N/A | N/A 7/8 in22.225 mm | N/A 0.9750 in24.765 mm | N/A 14300 lbf63700 N | N/A 13900 lbf62000 N |
N/A
|
| 246X | N/A | N/A 7/8 in22.225 mm | N/A 0.7480 in18.999 mm | N/A 10800 lbf48200 N | N/A 11100 lbf49200 N |
N/A
|
| 2684 | N/A 2600 | N/A 7/8 in22.225 mm | N/A 1.0013 in25.433 mm | N/A 17200 lbf76600 N | N/A 18400 lbf81700 N |
N/A
|
| 320 | N/A | N/A 7/8 in22.225 mm | N/A 0.8730 in22.174 mm | N/A 16800 lbf74900 N | N/A 16800 lbf74800 N |
N/A
|
| 3655 | N/A 3600 | N/A 7/8 in22.225 mm | N/A 1.5100 in38.354 mm | N/A 19900 lbf88600 N | N/A 20200 lbf89800 N |
N/A
|
| LL52549 | N/A | N/A 7/8 in22.225 mm | N/A 0.4400 in11.176 mm | N/A 3730 lbf16600 N | N/A 3770 lbf16800 N |
N/A
|
| M12648 | N/A | N/A 7/8 in22.225 mm | N/A 0.7200 in18.288 mm | N/A 11700 lbf52200 N | N/A 9780 lbf43500 N |
N/A
|
| M12648A | N/A | N/A 7/8 in22.225 mm | N/A 0.7200 in18.288 mm | N/A 11700 lbf52200 N | N/A 9780 lbf43500 N |
N/A
|