Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| 33895N | N/A 33800 | N/A 2.1250 in53.975 mm | N/A 1.1250 in28.575 mm | N/A 34600 lbf154000 N | N/A 36200 lbf161000 N |
N/A
|
| 389A | N/A 385 | N/A 2.1250 in53.975 mm | N/A 0.8640 in21.946 mm | N/A 24200 lbf108000 N | N/A 24100 lbf107000 N |
N/A
|
| 389AS | N/A 385 | N/A 2.1250 in53.975 mm | N/A 0.8640 in21.946 mm | N/A 24200 lbf108000 N | N/A 24100 lbf107000 N |
N/A
|
| 39578 | N/A 39500 | N/A 2.1250 in53.975 mm | N/A 1.1875 in30.163 mm | N/A 37500 lbf167000 N | N/A 50300 lbf224000 N |
N/A
|
| 45287 | N/A 45200 | N/A 2.1250 in53.975 mm | N/A 1.2188 in30.958 mm | N/A 34500 lbf153000 N | N/A 42600 lbf189000 N |
N/A
|
| 4553 | N/A | N/A 2.1250 in53.975 mm | N/A 1.8310 in46.507 mm | N/A 40500 lbf180000 N | N/A 53200 lbf237000 N |
N/A
|
| 456 | N/A 455 | N/A 2.1250 in53.975 mm | N/A 1.1542 in29.317 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 4595 | N/A | N/A 2.1250 in53.975 mm | N/A 1.5810 in40.157 mm | N/A 40500 lbf180000 N | N/A 53200 lbf237000 N |
N/A
|
| 539 | N/A 535 | N/A 2.1250 in53.975 mm | N/A 1.4550 in36.957 mm | N/A 45900 lbf204000 N | N/A 46200 lbf206000 N |
N/A
|
| 539A | N/A 535 | N/A 2.1250 in53.975 mm | N/A 1.4550 in36.957 mm | N/A 45900 lbf204000 N | N/A 46200 lbf206000 N |
N/A
|
| 539W | N/A 535 | N/A 2.1250 in53.975 mm | N/A 1.4550 in36.957 mm | N/A 38700 lbf172000 N | N/A 46200 lbf206000 N |
N/A
|
| 55212C | N/A 55000C | N/A 2.1250 in53.975 mm | N/A 1.0594 in26.909 mm | N/A 34000 lbf151000 N | N/A 36200 lbf161000 N |
N/A
|
| 5577 | N/A 5500 | N/A 2.1250 in53.975 mm | N/A 1.7230 in43.764 mm | N/A 53200 lbf237000 N | N/A 73500 lbf327000 N |
N/A
|
| 5578 | N/A 5500 | N/A 2.1250 in53.975 mm | N/A 1.7230 in43.764 mm | N/A 53200 lbf237000 N | N/A 73500 lbf327000 N |
N/A
|
| 5578V | N/A 5500 | N/A 2.1250 in53.975 mm | N/A 1.7230 in43.764 mm | N/A 63000 lbf280000 N | N/A 73500 lbf327000 N |
N/A
|
| 557-S | N/A 555 | N/A 2.1250 in53.975 mm | N/A 1.4440 in36.678 mm | N/A 50800 lbf226000 N | N/A 55700 lbf248000 N |
N/A
|
| 621 | N/A 615 | N/A 2.1250 in53.975 mm | N/A 1.625 in41.275 mm | N/A 46600 lbf207000 N | N/A 54800 lbf244000 N |
N/A
|
| 624 | N/A 615 | N/A 2.1250 in53.975 mm | N/A 1.625 in41.275 mm | N/A 46600 lbf207000 N | N/A 54800 lbf244000 N |
N/A
|
| 6280 | N/A 6200 | N/A 2.1250 in53.975 mm | N/A 2.0625 in52.388 mm | N/A 68800 lbf306000 N | N/A 83300 lbf370000 N |
N/A
|
| 636 | N/A 635 | N/A 2.1250 in53.975 mm | N/A 1.625 in41.275 mm | N/A 62100 lbf276000 N | N/A 67000 lbf298000 N |
N/A
|
| 65212 | N/A 65000 | N/A 2.1250 in53.975 mm | N/A 1.75 in44.45 mm | N/A 54700 lbf243000 N | N/A 66700 lbf297000 N |
N/A
|
| 66212 | N/A 66000 | N/A 2.1250 in53.975 mm | N/A 1.2500 in31.750 mm | N/A 39700 lbf177000 N | N/A 37300 lbf166000 N |
N/A
|
| 66584 | N/A 66500 | N/A 2.1250 in53.975 mm | N/A 1.2500 in31.750 mm | N/A 41200 lbf183000 N | N/A 39900 lbf178000 N |
N/A
|
| 72212 | N/A 72000 | N/A 2.1250 in53.975 mm | N/A 1.2910 in32.791 mm | N/A 37100 lbf165000 N | N/A 39400 lbf175000 N |
N/A
|
| 72212C | N/A 72000C | N/A 2.1250 in53.975 mm | N/A 1.2910 in32.791 mm | N/A 48200 lbf214000 N | N/A 46800 lbf208000 N |
N/A
|