Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| 9275 | N/A 9200 | N/A 2 3/8 in60.325 mm | N/A 1.8125 in46.038 mm | N/A 66900 lbf298000 N | N/A 74200 lbf330000 N |
N/A
|
| H715332 | N/A H715300 | N/A 2 3/8 in60.325 mm | N/A 1.8125 in46.038 mm | N/A 71700 lbf319000 N | N/A 91000 lbf405000 N |
N/A
|
| HH814542 | N/A HH814500 | N/A 2 3/8 in60.325 mm | N/A 2.0750 in52.705 mm | N/A 79600 lbf354000 N | N/A 101000 lbf451000 N |
N/A
|
| HM212044 | N/A | N/A 2 3/8 in60.325 mm | N/A 1.5100 in38.354 mm | N/A 60000 lbf267000 N | N/A 62700 lbf279000 N |
N/A
|
| HM813841 | N/A HM813800 | N/A 2 3/8 in60.325 mm | N/A 1.4375 in36.513 mm | N/A 51500 lbf229000 N | N/A 57600 lbf256000 N |
N/A
|
| HM813841A | N/A HM813800 | N/A 2 3/8 in60.325 mm | N/A 1.4375 in36.513 mm | N/A 51500 lbf229000 N | N/A 57600 lbf256000 N |
N/A
|
| HM911245 | N/A HM911200 | N/A 2 3/8 in60.325 mm | N/A 1.3125 in33.338 mm | N/A 44400 lbf198000 N | N/A 41100 lbf183000 N |
N/A
|
| NA558 | N/A | N/A 2 3/8 in60.325 mm | N/A 1.5625 in39.6875 mm | N/A | N/A |
N/A
|
| NA558SW | N/A | N/A 2 3/8 in60.325 mm | N/A 1.5625 in39.6875 mm | N/A | N/A |
N/A
|
| 392 | N/A 395 | N/A 2 7/16 in61.913 mm | N/A 0.8660 in21.996 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N |
N/A
|
| 392A | N/A 395 | N/A 2 7/16 in61.913 mm | N/A 0.8660 in21.996 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N |
N/A
|
| 554 | N/A 555 | N/A 2 7/16 in61.913 mm | N/A 1.4440 in36.678 mm | N/A 42900 lbf191000 N | N/A 55700 lbf248000 N |
N/A
|
| 9178 | N/A | N/A 2 7/16 in61.913 mm | N/A 2.0625 in52.388 mm | N/A 64200 lbf285000 N | N/A 68700 lbf306000 N |
N/A
|
| 9180 | N/A | N/A 2 7/16 in61.913 mm | N/A 1.8125 in46.038 mm | N/A 64200 lbf285000 N | N/A 68700 lbf306000 N |
N/A
|
| 9181 | N/A | N/A 2 7/16 in61.913 mm | N/A 1.8125 in46.038 mm | N/A 64200 lbf285000 N | N/A 68700 lbf306000 N |
N/A
|
| H715334 | N/A H715300 | N/A 2 7/16 in61.913 mm | N/A 1.8125 in46.038 mm | N/A 71700 lbf319000 N | N/A 91000 lbf405000 N |
N/A
|
| H913842 | N/A | N/A 2 7/16 in61.913 mm | N/A 1.5625 in39.688 mm | N/A 61300 lbf273000 N | N/A 57500 lbf256000 N |
N/A
|
| H913843 | N/A | N/A 2 7/16 in61.913 mm | N/A 1.5625 in39.688 mm | N/A 61300 lbf273000 N | N/A 57500 lbf256000 N |
N/A
|
| HM813843 | N/A HM813800 | N/A 2 7/16 in61.913 mm | N/A 1.4375 in36.513 mm | N/A 51500 lbf229000 N | N/A 57600 lbf256000 N |
N/A
|
| HM911249 | N/A HM911200 | N/A 2 7/16 in61.913 mm | N/A 1.3125 in33.338 mm | N/A 44400 lbf198000 N | N/A 41100 lbf183000 N |
N/A
|
| 28990 | N/A 28900 | N/A 2.4400 in61.976 mm | N/A 0.9688 in24.608 mm | N/A 23800 lbf106000 N | N/A 33500 lbf149000 N |
N/A
|
| 28995 | N/A 28900 | N/A 2.4700 in62.738 mm | N/A 1.0000 in25.400 mm | N/A 23800 lbf106000 N | N/A 33500 lbf149000 N |
N/A
|
| L910349 | N/A | N/A 2.4995 in63.487 mm | N/A 0.6102 in15.499 mm | N/A 9850 lbf43800 N | N/A 14000 lbf62300 N |
N/A
|
| 29585 | N/A 29500 | N/A 2 1/2 in63.500 mm | N/A 1.0000 in25.400 mm | N/A 29400 lbf131000 N | N/A 36300 lbf161000 N |
N/A
|
| 29586 | N/A 29500 | N/A 2 1/2 in63.500 mm | N/A 1.0000 in25.400 mm | N/A 29400 lbf131000 N | N/A 36300 lbf161000 N |
N/A
|