Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| 5760 | N/A | N/A 3 in76.2 mm | N/A 1.8150 in46.101 mm | N/A 68100 lbf303000 N | N/A 85400 lbf380000 N |
N/A
|
| 590A | N/A 595 | N/A 3 in76.2 mm | N/A 1.4300 in36.322 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N |
N/A
|
| 6461 | N/A 6400 | N/A 3 in76.2 mm | N/A 2.1350 in54.229 mm | N/A 92400 lbf411000 N | N/A 104000 lbf463000 N |
N/A
|
| 6461A | N/A 6400 | N/A 3 in76.2 mm | N/A 2.1350 in54.229 mm | N/A 92400 lbf411000 N | N/A 104000 lbf463000 N |
N/A
|
| 6466 | N/A 6400 | N/A 3 in76.2 mm | N/A 2.1350 in54.229 mm | N/A 92400 lbf411000 N | N/A 104000 lbf463000 N |
N/A
|
| 6554 | N/A 6500 | N/A 3 in76.2 mm | N/A 2.5130 in63.830 mm | N/A 83300 lbf371000 N | N/A 118000 lbf523000 N |
N/A
|
| 6575 | N/A 6500 | N/A 3 in76.2 mm | N/A 2.1693 in55.100 mm | N/A 98800 lbf439000 N | N/A 118000 lbf523000 N |
N/A
|
| 6576 | N/A 6500 | N/A 3 in76.2 mm | N/A 2.1693 in55.100 mm | N/A 98800 lbf439000 N | N/A 118000 lbf523000 N |
N/A
|
| 6576C | N/A 6500 | N/A 3 in76.2 mm | N/A 2.1693 in55.100 mm | N/A 98800 lbf439000 N | N/A 118000 lbf523000 N |
N/A
|
| 6576CP | N/A 6500 | N/A 3 in76.2 mm | N/A 2.1693 in55.100 mm | N/A 98800 lbf439000 N | N/A 118000 lbf523000 N |
N/A
|
| 659 | N/A 655 | N/A 3 in76.2 mm | N/A 1.625 in41.275 mm | N/A 55500 lbf247000 N | N/A 75300 lbf335000 N |
N/A
|
| 748-S | N/A 745 | N/A 3 in76.2 mm | N/A 1.8375 in46.673 mm | N/A 84700 lbf377000 N | N/A 93800 lbf417000 N |
N/A
|
| 755 | N/A 755 | N/A 3 in76.2 mm | N/A 1.9000 in48.260 mm | N/A 73600 lbf327000 N | N/A 99200 lbf441000 N |
N/A
|
| 837 | N/A 835 | N/A 3 in76.2 mm | N/A 2.2190 in56.363 mm | N/A 109000 lbf485000 N | N/A 117000 lbf522000 N |
N/A
|
| 843 | N/A 835 | N/A 3 in76.2 mm | N/A 2.2190 in56.363 mm | N/A 109000 lbf485000 N | N/A 117000 lbf522000 N |
N/A
|
| 843V | N/A 835 | N/A 3 in76.2 mm | N/A 2.2190 in56.363 mm | N/A 109000 lbf485000 N | N/A 117000 lbf522000 N |
N/A
|
| 9285 | N/A 9200 | N/A 3 in76.2 mm | N/A 1.8125 in46.038 mm | N/A 79300 lbf353000 N | N/A 74200 lbf330000 N |
N/A
|
| 9285XX | N/A 9200 | N/A 3 in76.2 mm | N/A 1.8125 in46.038 mm | N/A 66900 lbf298000 N | N/A 74200 lbf330000 N |
N/A
|
| 9378 | N/A 9300 | N/A 3 in76.2 mm | N/A 2 in50.8 mm | N/A 81600 lbf363000 N | N/A 78800 lbf351000 N |
N/A
|
| 9380 | N/A 9300 | N/A 3 in76.2 mm | N/A 1.8125 in46.038 mm | N/A 81600 lbf363000 N | N/A 78800 lbf351000 N |
N/A
|
| H715346 | N/A H715300 | N/A 3 in76.2 mm | N/A 1.8125 in46.038 mm | N/A 71700 lbf319000 N | N/A 91000 lbf405000 N |
N/A
|
| H715346P | N/A H715300 | N/A 3 in76.2 mm | N/A 1.8125 in46.038 mm | N/A 71700 lbf319000 N | N/A 91000 lbf405000 N |
N/A
|
| H715346XX | N/A H715300 | N/A 3 in76.2 mm | N/A 1.8125 in46.038 mm | N/A 71700 lbf319000 N | N/A 91000 lbf405000 N |
N/A
|
| H917840 | N/A | N/A 3 in76.2 mm | N/A 2.0938 in53.183 mm | N/A 101000 lbf448000 N | N/A 103000 lbf458000 N |
N/A
|
| HH221430 | N/A HH221400 | N/A 3 in76.2 mm | N/A 2.2650 in57.531 mm | N/A 120000 lbf534000 N | N/A 156000 lbf692000 N |
N/A
|