Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| 93800W | N/A 93000 | N/A 8 in203.2 mm | N/A 2.5 in63.5 mm | N/A 164000 lbf731000 N | N/A 290000 lbf1290000 N |
N/A
|
| EE114080 | N/A 114000 | N/A 8 in203.2 mm | N/A 3.3750 in85.725 mm | N/A 274000 lbf1220000 N | N/A 328000 lbf1460000 N |
N/A
|
| EE122080 | N/A | N/A 8 in203.2 mm | N/A 2.6250 in66.675 mm | N/A 171000 lbf761000 N | N/A 292000 lbf1300000 N |
N/A
|
| EE132083 | N/A 132000 | N/A 8 in203.2 mm | N/A 2.125 in53.975 mm | N/A 126000 lbf559000 N | N/A 202000 lbf900000 N |
N/A
|
| EE380080 | N/A | N/A 8 in203.2 mm | N/A 3.7500 in95.250 mm | N/A 371000 lbf1650000 N | N/A 453000 lbf2010000 N |
N/A
|
| EE420801 | N/A 420000 | N/A 8 in203.2 mm | N/A 3.4999 in88.897 mm | N/A 263000 lbf1170000 N | N/A 409000 lbf1820000 N |
N/A
|
| EE710806 | N/A | N/A 8 in203.2 mm | N/A 2.4375 in61.913 mm | N/A 215000 lbf955000 N | N/A 287000 lbf1280000 N |
N/A
|
| KLL641149 | N/A | N/A 8 in203.2 mm | N/A 1.0938 in27.783 mm | N/A 46700 lbf208000 N | N/A 91100 lbf405000 N |
N/A
|
| LL641149 | N/A | N/A 8 in203.2 mm | N/A 1.0938 in27.783 mm | N/A 46700 lbf208000 N | N/A 91100 lbf405000 N |
N/A
|
| LM241149 | N/A LM241100 | N/A 8 in203.2 mm | N/A 1.6875 in42.863 mm | N/A 98700 lbf439000 N | N/A 182000 lbf811000 N |
N/A
|
| LM241149NW | N/A LM241100 | N/A 8 in203.2 mm | N/A 1.875 in47.625 mm | N/A 98700 lbf439000 N | N/A 182000 lbf811000 N |
N/A
|
| M241547 | N/A M241500 | N/A 8 in203.2 mm | N/A 2.2813 in57.945 mm | N/A 135000 lbf600000 N | N/A 263000 lbf1170000 N |
N/A
|
| M241547A | N/A M241500 | N/A 8 in203.2 mm | N/A 2.2813 in57.945 mm | N/A 143000 lbf635000 N | N/A 263000 lbf1170000 N |
N/A
|
| M241547C | N/A M241500 | N/A 8 in203.2 mm | N/A 2.2813 in57.945 mm | N/A 155000 lbf688000 N | N/A 263000 lbf1170000 N |
N/A
|
| M241547V | N/A M241500 | N/A 8 in203.2 mm | N/A 2.2813 in57.945 mm | N/A 169000 lbf753000 N | N/A 263000 lbf1170000 N |
N/A
|
| M541349 | N/A M541300 | N/A 8 in203.2 mm | N/A 1.9375 in49.213 mm | N/A 151000 lbf672000 N | N/A 215000 lbf958000 N |
N/A
|
| NA132083 | N/A | N/A 8 in203.2 mm | N/A 2.375 in60.325 mm | N/A | N/A |
N/A
|
| EE114081 | N/A 114000 | N/A 8.0015 in203.238 mm | N/A 3.3750 in85.725 mm | N/A 274000 lbf1220000 N | N/A 328000 lbf1460000 N |
N/A
|
| LL641148 | N/A | N/A 8.0110 in203.479 mm | N/A 1.2500 in31.750 mm | N/A 44600 lbf198000 N | N/A 85300 lbf379000 N |
N/A
|
| LM241148 | N/A | N/A 8.0310 in203.987 mm | N/A 1.8125 in46.038 mm | N/A 90800 lbf404000 N | N/A 162000 lbf721000 N |
N/A
|
| 93806A | N/A 93000 | N/A 8.0625 in204.788 mm | N/A 2.5 in63.5 mm | N/A 164000 lbf731000 N | N/A 290000 lbf1290000 N |
N/A
|
| M241549 | N/A M241500 | N/A 8.0625 in204.788 mm | N/A 2.2813 in57.945 mm | N/A 135000 lbf600000 N | N/A 263000 lbf1170000 N |
N/A
|
| 67985 | N/A 67900 | N/A 8.1250 in206.375 mm | N/A 1.8125 in46.038 mm | N/A 113000 lbf503000 N | N/A 197000 lbf876000 N |
N/A
|
| 93812 | N/A 93000 | N/A 8.1250 in206.375 mm | N/A 2.5 in63.5 mm | N/A 164000 lbf731000 N | N/A 290000 lbf1290000 N |
N/A
|
| DX632258 | N/A | N/A 8.1250 in206.375 mm | N/A 3.9375 in100.013 mm | N/A 347000 lbf1540000 N | N/A 522000 lbf2320000 N |
N/A
|