Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 86 87 88 89 90 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

M252349H N/A M252300 N/A 10.6250 in269.875 mm N/A 2.9375 in74.613 mm N/A 283000 lbf1260000 N N/A 455000 lbf2030000 N N/A
M252349HWS N/A M252300 N/A 10.6250 in269.875 mm N/A 2.9375 in74.613 mm N/A 283000 lbf1260000 N N/A 455000 lbf2030000 N N/A
29888 N/A 29800 N/A 10.7500 in273.050 mm N/A 0.875 in22.225 mm N/A 33900 lbf151000 N N/A 87800 lbf391000 N N/A
EE275108 N/A 275000 N/A 10.7500 in273.050 mm N/A 2.7500 in69.850 mm N/A 228000 lbf1010000 N N/A 359000 lbf1600000 N N/A
L853048 N/A L853000 N/A 10.8268 in275.001 mm N/A 1.5748 in40.000 mm N/A 68700 lbf306000 N N/A 149000 lbf664000 N N/A
L853049 N/A L853000 N/A 10.875 in276.225 mm N/A 1.375 in34.925 mm N/A 74900 lbf333000 N N/A 169000 lbf750000 N N/A
EE295110 N/A 295000 N/A 11 in279.4 mm N/A 4.7500 in120.650 mm N/A 544000 lbf2420000 N N/A 744000 lbf3310000 N N/A
EE722110 N/A 722000 N/A 11 in279.4 mm N/A 3.6875 in93.663 mm N/A 363000 lbf1610000 N N/A 527000 lbf2350000 N N/A
KLL352149 N/A N/A 11 in279.4 mm N/A 0.9600 in24.384 mm N/A 36500 lbf162000 N N/A 105000 lbf467000 N N/A
L555233 N/A L555200 N/A 11 in279.4 mm N/A 1.875 in47.625 mm N/A 117000 lbf520000 N N/A 258000 lbf1150000 N N/A
LL352148 N/A N/A 11 in279.4 mm N/A 0.9000 in22.860 mm N/A 36500 lbf162000 N N/A 105000 lbf467000 N N/A
LL352149 N/A N/A 11 in279.4 mm N/A 0.9600 in24.384 mm N/A 36500 lbf162000 N N/A 105000 lbf467000 N N/A
LM654642 N/A LM654600 N/A 11.0229 in279.982 mm N/A 2.5625 in65.088 mm N/A 162000 lbf722000 N N/A 387000 lbf1720000 N N/A
EE128112 N/A 128000 N/A 11.0236 in279.999 mm N/A 2.6643 in67.673 mm N/A 195000 lbf868000 N N/A 374000 lbf1660000 N N/A
EE128114 N/A 128000 N/A 11.0236 in279.999 mm N/A 2.6643 in67.673 mm N/A 208000 lbf924000 N N/A 409000 lbf1820000 N N/A
EE101103 N/A 100000 N/A 11.0312 in280.192 mm N/A 1.9768 in50.211 mm N/A 155000 lbf690000 N N/A 266000 lbf1180000 N N/A
EE128110 N/A 128000 N/A 11.0312 in280.192 mm N/A 2.6643 in67.673 mm N/A 208000 lbf924000 N N/A 409000 lbf1820000 N N/A
EE128111 N/A 128000 N/A 11.0312 in280.192 mm N/A 2.6643 in67.673 mm N/A 195000 lbf868000 N N/A 374000 lbf1660000 N N/A
545112 N/A 545000 N/A 11.2500 in285.750 mm N/A 1.2500 in31.750 mm N/A 58000 lbf258000 N N/A 134000 lbf596000 N N/A
EE147112 N/A 147000 N/A 11.2500 in285.750 mm N/A 3.5000 in88.900 mm N/A 306000 lbf1360000 N N/A 471000 lbf2100000 N N/A
EE921124 N/A 920000 N/A 11.2500 in285.750 mm N/A 3.1720 in80.569 mm N/A 339000 lbf1510000 N N/A 447000 lbf1990000 N N/A
LL353249 N/A N/A 11.2500 in285.750 mm N/A 0.8125 in20.638 mm N/A 29200 lbf130000 N N/A 79200 lbf352000 N N/A
LM654649 N/A LM654600 N/A 11.2500 in285.750 mm N/A 2.5625 in65.088 mm N/A 162000 lbf722000 N N/A 387000 lbf1720000 N N/A
LM654649AA N/A LM654600 N/A 11.2500 in285.750 mm N/A 2.5625 in65.088 mm N/A 172000 lbf765000 N N/A 387000 lbf1720000 N N/A
M255449 N/A M255400 N/A 11.3750 in288.925 mm N/A 3.0625 in77.788 mm N/A 267000 lbf1190000 N N/A 567000 lbf2520000 N N/A
Unit of Measure
« 86 87 88 89 90 »