Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| EE161394 | N/A 160000 | N/A 13.9375 in354.013 mm | N/A 2.1875 in55.563 mm | N/A 123000 lbf548000 N | N/A 250000 lbf1110000 N |
N/A
|
| EE121140 | N/A | N/A 14 in355.6 mm | N/A 6.0000 in152.400 mm | N/A 830000 lbf3690000 N | N/A 1380000 lbf6140000 N |
N/A
|
| EE161400 | N/A 160000 | N/A 14 in355.6 mm | N/A 2.1875 in55.563 mm | N/A 141000 lbf628000 N | N/A 250000 lbf1110000 N |
N/A
|
| EE231400 | N/A 230000 | N/A 14 in355.6 mm | N/A 2.6250 in66.675 mm | N/A 236000 lbf1050000 N | N/A 420000 lbf1870000 N |
N/A
|
| EE333140 | N/A 333000 | N/A 14 in355.6 mm | N/A 3.3125 in84.138 mm | N/A 304000 lbf1350000 N | N/A 626000 lbf2780000 N |
N/A
|
| L163149 | N/A L163100 | N/A 14 in355.6 mm | N/A 2.375 in60.325 mm | N/A 165000 lbf733000 N | N/A 444000 lbf1970000 N |
N/A
|
| L163149NW | N/A L163100 | N/A 14 in355.6 mm | N/A 2.6875 in68.263 mm | N/A 165000 lbf733000 N | N/A 444000 lbf1970000 N |
N/A
|
| NA231400 | N/A | N/A 14 in355.6 mm | N/A 2.875 in73.025 mm | N/A | N/A |
N/A
|
| LL562749 | N/A | N/A 14.2500 in361.950 mm | N/A 0.9375 in23.813 mm | N/A 44500 lbf198000 N | N/A 129000 lbf574000 N |
N/A
|
| LM763848 | N/A LM763800 | N/A 14.2500 in361.950 mm | N/A 2.5 in63.5 mm | N/A 228000 lbf1010000 N | N/A 498000 lbf2210000 N |
N/A
|
| HM265049 | N/A HM265000 | N/A 14.4980 in368.249 mm | N/A 4.0000 in101.600 mm | N/A 511000 lbf2270000 N | N/A 977000 lbf4340000 N |
N/A
|
| EE181453 | N/A 180000 | N/A 14.5000 in368.3 mm | N/A 3.6250 in92.075 mm | N/A 399000 lbf1770000 N | N/A 680000 lbf3030000 N |
N/A
|
| EE321145 | N/A | N/A 14.5000 in368.3 mm | N/A 5.5000 in139.700 mm | N/A 668000 lbf2970000 N | N/A 1210000 lbf5380000 N |
N/A
|
| EE231462 | N/A 230000 | N/A 14.6250 in371.475 mm | N/A 2.6250 in66.675 mm | N/A 236000 lbf1050000 N | N/A 420000 lbf1870000 N |
N/A
|
| LL264648 | N/A | N/A 14.7500 in374.650 mm | N/A 1.1250 in28.575 mm | N/A 57100 lbf254000 N | N/A 167000 lbf745000 N |
N/A
|
| LM565943 | N/A LM565900 | N/A 14.7500 in374.650 mm | N/A 3.3125 in84.138 mm | N/A 313000 lbf1390000 N | N/A 663000 lbf2950000 N |
N/A
|
| EE192148 | N/A 192000 | N/A 14.8750 in377.825 mm | N/A 2.3125 in58.738 mm | N/A 170000 lbf755000 N | N/A 332000 lbf1480000 N |
N/A
|
| EE192155W | N/A 192000 | N/A 14.8750 in377.825 mm | N/A 2.3125 in58.738 mm | N/A 148000 lbf658000 N | N/A 332000 lbf1480000 N |
N/A
|
| HM266444WS | N/A HM266400 | N/A 14.8750 in377.825 mm | N/A 4.1250 in104.775 mm | N/A 557000 lbf2480000 N | N/A 946000 lbf4210000 N |
N/A
|
| LM565946 | N/A LM565900 | N/A 14.8750 in377.825 mm | N/A 3.3125 in84.138 mm | N/A 313000 lbf1390000 N | N/A 663000 lbf2950000 N |
N/A
|
| EE192150 | N/A 192000 | N/A 15.0000 in381.000 mm | N/A 2.3125 in58.738 mm | N/A 170000 lbf755000 N | N/A 332000 lbf1480000 N |
N/A
|
| HM266446 | N/A HM266400 | N/A 15.0000 in381.000 mm | N/A 4.1250 in104.775 mm | N/A 510000 lbf2270000 N | N/A 946000 lbf4210000 N |
N/A
|
| HM266446WS | N/A HM266400 | N/A 15.0000 in381.000 mm | N/A 4.1250 in104.775 mm | N/A 557000 lbf2480000 N | N/A 946000 lbf4210000 N |
N/A
|
| HM266447 | N/A HM266400 | N/A 15.0000 in381.000 mm | N/A 4.1250 in104.775 mm | N/A 553000 lbf2460000 N | N/A 1060000 lbf4730000 N |
N/A
|
| HM267146WS | N/A | N/A 15.0000 in381.000 mm | N/A 4.1250 in104.775 mm | N/A 725000 lbf3220000 N | N/A 1070000 lbf4760000 N |
N/A
|