Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 91 92 93 94 95 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

EE833160X N/A 833000 N/A 16.0000 in406.400 mm N/A 4.2500 in107.950 mm N/A 519000 lbf2310000 N N/A 1070000 lbf4770000 N N/A
EE911600 N/A 910000 N/A 16.0000 in406.400 mm N/A 3.3125 in84.138 mm N/A 414000 lbf1840000 N N/A 645000 lbf2870000 N N/A
H969249 N/A H969200 N/A 16.0000 in406.400 mm N/A 6.3750 in161.925 mm N/A 941000 lbf4180000 N N/A 1540000 lbf6840000 N N/A
L467549 N/A L467500 N/A 16.0000 in406.400 mm N/A 2.4375 in61.913 mm N/A 193000 lbf859000 N N/A 502000 lbf2230000 N N/A
LM567949 N/A LM567900 N/A 16.0000 in406.400 mm N/A 3.3125 in84.138 mm N/A 322000 lbf1430000 N N/A 704000 lbf3130000 N N/A
M667944 N/A M667900 N/A 16.0000 in406.400 mm N/A 3.4375 in87.313 mm N/A 420000 lbf1870000 N N/A 886000 lbf3940000 N N/A
NA285160 N/A N/A 16.0000 in406.400 mm N/A 3.09375 in78.581 mm N/A N/A N/A
EE285162 N/A 285000 N/A 16.1250 in409.575 mm N/A 2.6719 in67.866 mm N/A 249000 lbf1110000 N N/A 471000 lbf2100000 N N/A
M268744WS N/A M268700 N/A 16.1250 in409.575 mm N/A 4.5000 in114.300 mm N/A 702000 lbf3120000 N N/A 1250000 lbf5550000 N N/A
M270730 N/A M270700 N/A 16.1250 in409.575 mm N/A 4.7500 in120.650 mm N/A 736000 lbf3280000 N N/A 1450000 lbf6430000 N N/A
M667947 N/A M667900 N/A 16.1250 in409.575 mm N/A 3.4375 in87.313 mm N/A 420000 lbf1870000 N N/A 886000 lbf3940000 N N/A
M667948 N/A M667900 N/A 16.1250 in409.575 mm N/A 3.4375 in87.313 mm N/A 380000 lbf1690000 N N/A 768000 lbf3420000 N N/A
EE911618 N/A 910000 N/A 16.1875 in411.163 mm N/A 3.3125 in84.138 mm N/A 414000 lbf1840000 N N/A 645000 lbf2870000 N N/A
M268749 N/A M268700 N/A 16.3750 in415.925 mm N/A 4.5000 in114.300 mm N/A 642000 lbf2860000 N N/A 1250000 lbf5550000 N N/A
M268749WS N/A M268700 N/A 16.3750 in415.925 mm N/A 4.5000 in114.300 mm N/A 702000 lbf3120000 N N/A 1250000 lbf5550000 N N/A
M268742 N/A M268700 N/A 16.5350 in419.989 mm N/A 4.5000 in114.300 mm N/A 642000 lbf2860000 N N/A 1250000 lbf5550000 N N/A
EE328167 N/A 328000 N/A 16.7500 in425.450 mm N/A 5.6220 in142.799 mm N/A 704000 lbf3130000 N N/A 1360000 lbf6030000 N N/A
L269140 N/A N/A 16.8125 in427.038 mm N/A 2 in50.8 mm N/A 178000 lbf792000 N N/A 396000 lbf1760000 N N/A
EE241693 N/A 240000 N/A 16.9375 in430.213 mm N/A 2.875 in73.025 mm N/A 253000 lbf1130000 N N/A 491000 lbf2190000 N N/A
80170 N/A N/A 17.0000 in431.800 mm N/A 1.75 in44.45 mm N/A 141000 lbf626000 N N/A 348000 lbf1550000 N N/A
80385 N/A 80300 N/A 17.0000 in431.800 mm N/A 1.8125 in46.038 mm N/A 140000 lbf624000 N N/A 342000 lbf1520000 N N/A
EE241701 N/A 240000 N/A 17.0000 in431.800 mm N/A 2.875 in73.025 mm N/A 253000 lbf1130000 N N/A 491000 lbf2190000 N N/A
EE571703 N/A 570000 N/A 17.0000 in431.800 mm N/A 3.4580 in87.833 mm N/A 458000 lbf2040000 N N/A 758000 lbf3370000 N N/A
L269143 N/A N/A 17.0000 in431.800 mm N/A 2 in50.8 mm N/A 178000 lbf792000 N N/A 396000 lbf1760000 N N/A
LM769349X N/A LM769300 N/A 17.0000 in431.800 mm N/A 3.5313 in89.695 mm N/A 429000 lbf1910000 N N/A 929000 lbf4130000 N N/A
Unit of Measure
« 91 92 93 94 95 »