Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 96 97 98 99 100 

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

L281147 N/A L281100 N/A 26.0000 in660.400 mm N/A 3.7500 in95.250 mm N/A 615000 lbf2730000 N N/A 1490000 lbf6620000 N N/A
L281148 N/A L281100 N/A 26.0000 in660.400 mm N/A 3.7500 in95.250 mm N/A 570000 lbf2530000 N N/A 1340000 lbf5940000 N N/A
LL481448 N/A N/A 26.5000 in673.100 mm N/A 2.4375 in61.913 mm N/A 249000 lbf1110000 N N/A 707000 lbf3140000 N N/A
LM281849 N/A LM281800 N/A 26.7500 in679.450 mm N/A 5.6250 in142.875 mm N/A 1130000 lbf5020000 N N/A 2480000 lbf11000000 N N/A
M282249 N/A M282200 N/A 26.8750 in682.625 mm N/A 7.3125 in185.738 mm N/A 1400000 lbf6240000 N N/A 3340000 lbf14900000 N N/A
EE655270 N/A 655000 N/A 27.0000 in685.8 mm N/A 3.6250 in92.075 mm N/A 619000 lbf2750000 N N/A 1420000 lbf6300000 N N/A
LL382149 N/A N/A 27.5000 in698.5 mm N/A 2.5 in63.5 mm N/A 237000 lbf1050000 N N/A 716000 lbf3190000 N N/A
EE755280 N/A 755000 N/A 28.0000 in711.2 mm N/A 3.2500 in82.550 mm N/A 536000 lbf2390000 N N/A 1170000 lbf5190000 N N/A
EE755285 N/A 755000 N/A 28.5000 in723.900 mm N/A 3.1875 in80.963 mm N/A 536000 lbf2390000 N N/A 1170000 lbf5190000 N N/A
LL582949 N/A LL582900 N/A 29.0000 in736.600 mm N/A 1.2500 in31.750 mm N/A 95300 lbf424000 N N/A 291000 lbf1300000 N N/A
EE752295 N/A 752000 N/A 29.5000 in749.3 mm N/A 3.1875 in80.963 mm N/A 552000 lbf2450000 N N/A 1240000 lbf5510000 N N/A
LM283649 N/A LM283600 N/A 29.5000 in749.3 mm N/A 6.3125 in160.338 mm N/A 1340000 lbf5980000 N N/A 3050000 lbf13500000 N N/A
LM283649H N/A LM283600 N/A 29.5000 in749.3 mm N/A 6.3125 in160.338 mm N/A 1150000 lbf5130000 N N/A 2980000 lbf13200000 N N/A
L183448 N/A N/A 29.9183 in759.925 mm N/A 3.5000 in88.900 mm N/A 529000 lbf2350000 N N/A 1400000 lbf6230000 N N/A
LL483448 N/A N/A 29.9183 in759.925 mm N/A 2.7500 in69.850 mm N/A 352000 lbf1570000 N N/A 960000 lbf4270000 N N/A
EE175300 N/A N/A 30.0000 in762.000 mm N/A 2.7500 in69.850 mm N/A 243000 lbf1080000 N N/A 762000 lbf3390000 N N/A
EE175301 N/A N/A 30.0000 in762.000 mm N/A 2.5 in63.5 mm N/A 243000 lbf1080000 N N/A 762000 lbf3390000 N N/A
EE752300 N/A 752000 N/A 30.0000 in762.000 mm N/A 3.1875 in80.963 mm N/A 552000 lbf2450000 N N/A 1240000 lbf5510000 N N/A
L183449 N/A N/A 30.0000 in762.000 mm N/A 3.5000 in88.900 mm N/A 529000 lbf2350000 N N/A 1400000 lbf6230000 N N/A
LL483449 N/A N/A 30.0000 in762.000 mm N/A 2.7500 in69.850 mm N/A 352000 lbf1570000 N N/A 960000 lbf4270000 N N/A
EE752305 N/A 752000 N/A 30.5000 in774.700 mm N/A 3.1875 in80.963 mm N/A 552000 lbf2450000 N N/A 1240000 lbf5510000 N N/A
LL584449 N/A N/A 31.5625 in801.688 mm N/A 2.3125 in58.738 mm N/A 244000 lbf1090000 N N/A 778000 lbf3460000 N N/A
EE763325 N/A 763000 N/A 32.5000 in825.500 mm N/A 3.5000 in88.900 mm N/A 569000 lbf2530000 N N/A 1330000 lbf5930000 N N/A
EE763329 N/A 763000 N/A 32.9375 in836.613 mm N/A 3.5000 in88.900 mm N/A 569000 lbf2530000 N N/A 1330000 lbf5930000 N N/A
EE763330 N/A 763000 N/A 33.0000 in838.200 mm N/A 3.5000 in88.900 mm N/A 569000 lbf2530000 N N/A 1330000 lbf5930000 N N/A
Unit of Measure
« 96 97 98 99 100