Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 09194 | N/A 09000 | N/A 1.9380 in49.225 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 09194-S | N/A 09000 | N/A 2.0820 in52.883 mm | N/A 0.5781 in14.684 mm |
N/A
|
| 09195 | N/A 09000 | N/A 1.9380 in49.225 mm | N/A 0.5625 in14.288 mm |
N/A
|
| 09196 | N/A 09000 | N/A 1.9380 in49.225 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 09199 | N/A 09000 | N/A 1.9380 in49.225 mm | N/A 1.0724 in27.239 mm |
N/A
|
| 09201 | N/A 09000 | N/A 2 in50.8 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 09207 | N/A 09000 | N/A 2.0795 in52.819 mm | N/A 0.5580 in14.173 mm |
N/A
|
| 101575 | N/A 100000 | N/A 15.7500 in400.050 mm | N/A 1.375 in34.925 mm |
N/A
|
| 101600 | N/A 100000 | N/A 16.0000 in406.400 mm | N/A 1.375 in34.925 mm |
N/A
|
| 107105 | N/A 107000 | N/A 10.5625 in268.288 mm | N/A 2.2500 in57.150 mm |
N/A
|
| 107105V | N/A 107000 | N/A 10.5625 in268.288 mm | N/A 2.2500 in57.150 mm |
N/A
|
| 107107 | N/A 107000 | N/A 10.6220 in269.799 mm | N/A 2.2500 in57.150 mm |
N/A
|
| 108142 | N/A 108000 | N/A 14.2500 in361.950 mm | N/A 3 in76.2 mm |
N/A
|
| 111700 | N/A 110000 | N/A 17.0000 in431.800 mm | N/A 2.125 in53.975 mm |
N/A
|
| 1120NI | N/A 1100 | N/A 1.7500 in44.450 mm | N/A 0.5625 in14.288 mm |
N/A
|
| 1130 | N/A 1100 | N/A 1.7500 in44.450 mm | N/A 0.625 in15.875 mm |
N/A
|
| 11300 | N/A 11000 | N/A 3 in76.2 mm | N/A 0.5625 in14.288 mm |
N/A
|
| 1130NI | N/A 1100 | N/A 1.7500 in44.450 mm | N/A 0.5625 in14.288 mm |
N/A
|
| 11315 | N/A 11000 | N/A 3.1496 in80 mm | N/A 0.5625 in14.288 mm |
N/A
|
| 11315-S | N/A 11000 | N/A 3.1496 in80 mm | N/A 0.5625 in14.288 mm |
N/A
|
| 113170 | N/A 113000 | N/A 17.0000 in431.800 mm | N/A 1.9375 in49.213 mm |
N/A
|
| 113181 | N/A 113000 | N/A 18.1060 in459.892 mm | N/A 1.9375 in49.213 mm |
N/A
|
| 114160 | N/A 114000 | N/A 16.0000 in406.400 mm | N/A 2.2500 in57.150 mm |
N/A
|
| 11520 | N/A 11500 | N/A 1.6875 in42.863 mm | N/A 0.3750 in9.525 mm |
N/A
|
| 116097 | N/A 116000 | N/A 9 3/4 in247.650 mm | N/A 1.875 in47.625 mm |
N/A
|