Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

4535 N/A 4500 N/A 4.1250 in104.775 mm N/A 1.3125 in33.338 mm N/A
4536 N/A 4500 N/A 4.3750 in111.125 mm N/A 1.2813 in32.545 mm N/A
453A N/A 455 N/A 4.25 in107.95 mm N/A 0.875 in22.225 mm N/A
453AS N/A 455 N/A 4.25 in107.95 mm N/A 0.875 in22.225 mm N/A
453E N/A 455 N/A 4.1250 in104.775 mm N/A 1.0625 in26.988 mm N/A
453X N/A 455 N/A 4.1250 in104.775 mm N/A 0.9687 in24.605 mm N/A
454 N/A 455 N/A 4.3307 in110 mm N/A 1.063 in27 mm N/A
454X N/A 455 N/A 4.3287 in109.949 mm N/A 1.063 in27 mm N/A
455112X N/A 455000 N/A 11.2205 in285.001 mm N/A 2.4803 in63 mm N/A
455116 N/A 455000 N/A 11.625 in295.275 mm N/A 2.5000 in63.500 mm N/A
46368 N/A 46000 N/A 3.6875 in93.663 mm N/A 1.0313 in26.195 mm N/A
46369 N/A 46000 N/A 3.6875 in93.663 mm N/A 1.0313 in26.195 mm N/A
470128 N/A 470000 N/A 12.875 in327.025 mm N/A 2.5000 in63.500 mm N/A
470130 N/A 470000 N/A 13.0000 in330.200 mm N/A 2.5000 in63.500 mm N/A
470132 N/A 470000 N/A 13.2500 in336.550 mm N/A 2.5000 in63.500 mm N/A
470133 N/A 470000 N/A 13.3750 in339.725 mm N/A 2.5000 in63.500 mm N/A
472 N/A 475 N/A 4.7244 in120 mm N/A 0.9542 in24.237 mm N/A
472A N/A 475 N/A 4.7244 in120 mm N/A 0.9230 in23.444 mm N/A
472X N/A 475 N/A 4-7/8 in123.825 mm N/A 0.9687 in24.605 mm N/A
473 N/A 475 N/A 4.7244 in120 mm N/A 1.1417 in28.999 mm N/A
473XS N/A 475 N/A 4.7236 in119.979 mm N/A 1.0706 in27.193 mm N/A
474 N/A 475 N/A 5.1181 in130 mm N/A 1.2205 in31.001 mm N/A
47420 N/A 47400 N/A 4.7244 in120 mm N/A 1.0313 in26.195 mm N/A
47420A N/A 47400 N/A 4.7244 in120 mm N/A 1.0313 in26.195 mm N/A
47423 N/A 47400 N/A 4 3/4 in120.650 mm N/A 1.0313 in26.195 mm N/A
Unit of Measure
« 21 22 23 24 25 »